您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.2.6.2 ISO - With undercut nut (DIN 11851-F)
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.6 Nut with thread undercut (DIN 11851-F)
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/nutmutter_mit_freistich_din11851-f/iso_nm_din_11851_f.prj},{NB=Nutmutter DN025 ISO DIN 11851-F 708668},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{C=21},{D=70},{D1=42},{E=58 x 1/6\"},{NDM=58.000},{MAT=1.4301/07},{D7=62.000},{M=18.000},{N=8.000},{U=5.000},{T=4.000},{NN=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
D1
internal diameter (locknut)
[mm]
E
(round) thread
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Locknut DN008 ISO DIN 118...
DN008
13.5 x 1.6
18
38
19
28 x 1/8"
708892
Locknut DN010 ISO DIN 118...
DN010
17.2 x 1.6
18
44
25
34 x 1/8"
708667
Locknut DN015 ISO DIN 118...
DN015
21.3 x 1.6
20
54
31
44 x 1/6"
708881
Locknut DN020 ISO DIN 118...
DN020
26.9 x 1.6
21
63
36
52 x 1/6"
708300
Locknut DN025 ISO DIN 118...
DN025
33.7 x 2.0
21
70
42
58 x 1/6"
708668
Locknut DN032 ISO DIN 118...
DN032
42.4 x 2.0
21
78
49
65 x 1/6"
708787
Locknut DN040 ISO DIN 118...
DN040
48.3 x 2.0
22
92
62
78 x 1/6"
708656
Locknut DN050 ISO DIN 118...
DN050
60.3 x 2.0
25
112
80
95 x 1/6"
708882
Locknut DN065 ISO DIN 118...
DN065
76.1 x 2.0
29
127
94
110 x 1/4"
708883
Locknut DN080 ISO DIN 118...
DN080
88.9 x 2.3
31
148
115
130 x 1/4"
703495
Locknut DN100 ISO DIN 118...
DN100
114.3 x 2.3
35
178
138
160 x 1/4"
702977
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表