2.2.5.3 ASME BPE - Blind liner DIN 11864-1-A/DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.5 Blind liner DIN 11864-1-A/DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/blindbundstutzen_din11864_1_a_din11853_1/asme_bpe_blind_bundst_din_11853_1.prj},{NB=Blindbundstutzen DN 11/2 ASME BPE DIN 11864-1-A/DIN 11853-1 704711},{DN=DN 11/2},{AB=38.10 x 1.65},{AA=38.10},{A=48},{C=13},{D=54.9},{MAT=1.4435},{D2=45.460},{D3=41.450},{G1=10.000},{G2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
C
external diameter
[mm]
D
maximum outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Blind liner DN 1/2" ASME ...
DN 1/2"
12.70 x 1.65
18
9
21.9
704708
Blind liner DN 3/4" ASME ...
DN 3/4"
19.05 x 1.65
24
9
27.9
704709
Blind liner DN 1" ASME BP...
DN 1"
25.40 x 1.65
35
12
42.9
704710
Blind liner DN 11/2" ASME...
DN 11/2"
38.10 x 1.65
48
13
54.9
704711
Blind liner DN 2" ASME BP...
DN 2"
50.80 x 1.65
61
14
66.9
704712
Blind liner DN 21/2" ASME...
DN 21/2"
63.50 x 1.65
79
16
84.9
704713
Blind liner DN 3" ASME BP...
DN 3"
76.20 x 1.65
93
16
98.9
704714
Blind liner DN 4" ASME BP...
DN 4"
101.60 x 2.11
114
20
118.9
704715
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.4.2.S.3 ASME BPE - Aseptic flange with groove DIN 11864-2-A
KST
05.12.2023
ASH - Hygienic self-priming certified pumps - ASH series
CSF Inox
22.08.2022
2.2.6.2 ISO - With undercut nut (DIN 11851-F)
KST
05.12.2023
2.6.5.3 ASME BPE - Blind clamp with collar DIN 11864-3-A/DIN 11853-3
KST
05.12.2023
2.4.5.3 ASME BPE - Aseptic blind flange with collar DIN 11864-2-A/DIN 11853...
KST
05.12.2023
A.4DINFE - DIN BLANKS Stainless steel 316
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表