2.2.4.1 DIN - Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.4 Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/blindgewindestutzen_din11864_din11853_1/din_blind_gewst_din_11853_1.prj},{NB=Blindgewindestutzen DN032 DIN DIN 11864-1-A/DIN 11853-1 703407},{DN=DN032},{AB=35.0 x 1.5},{A=35},{C=24},{D=53},{E=58 x 1/6\"},{NDM=58.000},{SW=46},{MAT=1.4435},{F1=7.000},{D11=49.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
E
(round) thread
ⁿ/ₐ
SW
Width accross flats
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Blind threaded connecting...
DN010
13.0 x 1.5
24
23
28 x 1/8"
19
703403
Blind threaded connecting...
DN015
19.0 x 1.5
24
28
34 x 1/8"
24
703404
Blind threaded connecting...
DN020
23.0 x 1.5
24
34
44 x 1/6"
30
703405
Blind threaded connecting...
DN025
29.0 x 1.5
24
44
52 x 1/6"
41
703406
Blind threaded connecting...
DN032
35.0 x 1.5
24
53
58 x 1/6"
46
703407
Blind threaded connecting...
DN040
41.0 x 1.5
24
60
65 x 1/6"
50
703408
Blind threaded connecting...
DN050
53.0 x 1.5
24
72
78 x 1/6"
65
703409
Blind threaded connecting...
DN065
70.0 x 2.0
28
87
95 x 1/6"
80
703410
Blind threaded connecting...
DN080
85.0 x 2.0
28
100
110 x 1/4"
95
703411
Blind threaded connecting...
DN100
104.0 x 2.0
30
120
130 x 1/4"
115
703412
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表