2.2.3.H.2 ISO - Hygienic liner DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.3.H Hygienic liner DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_bundstutzen_din11853_1/iso_hyg_bundst_din_11853_1.prj},{NB=Hygiene-Bundstutzen DN025 ISO (1.4404, EPDM) DIN 11853-1 705609 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=25},{D=48.9},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D14=41.000},{G1=10.000},{G2=2.000},{I=3.000},{AA=33.700},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic liner DN008 ISO ...
DN008
13.5 x 1.6
13.5
10.3
17
21.9
MB = Ra<0,8µm
707331
999279
Hygienic liner DN010 ISO ...
DN010
17.2 x 1.6
17.2
14.0
17
27.9
MB = Ra<0,8µm
707332
999279
Hygienic liner DN015 ISO ...
DN015
21.3 x 1.6
21.3
18.1
18
35.9
MB = Ra<0,8µm
705608
999279
Hygienic liner DN020 ISO ...
DN020
26.9 x 1.6
26.9
23.7
22
42.9
MB = Ra<0,8µm
706036
999279
Hygienic liner DN025 ISO ...
DN025
33.7 x 2.0
33.7
29.7
25
48.9
MB = Ra<0,8µm
705609
999279
Hygienic liner DN032 ISO ...
DN032
42.4 x 2.0
42.4
38.4
26
54.9
MB = Ra<0,8µm
705610
999279
Hygienic liner DN040 ISO ...
DN040
48.3 x 2.0
48.3
44.3
30
66.9
MB = Ra<0,8µm
705611
999279
Hygienic liner DN050 ISO ...
DN050
60.3 x 2.0
60.3
56.3
34
84.9
MB = Ra<0,8µm
705027
999279
Hygienic liner DN065 ISO ...
DN065
76.1 x 2.0
76.1
72.1
38
98.9
MB = Ra<0,8µm
706289
999279
Hygienic liner DN080 ISO ...
DN080
88.9 x 2.3
88.9
84.3
46
118.9
MB = Ra<0,8µm
706290
999279
Hygienic liner DN100 ISO ...
DN100
114.3 x 2.3
114.3
109.7
46
147.9
MB = Ra<0,8µm
707333
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表