2.2.3.H.1 DIN - Hygienic liner DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.3.H Hygienic liner DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_bundstutzen_din11853_1/din_hyg_bundst_din_11853_1.prj},{NB=Hygiene-Bundstutzen DN032 DIN (1.4404, EPDM) DIN 11853-1 704047 999279},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=25},{D=48.9},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D14=41.000},{G1=10.000},{G2=2.000},{I=3.000},{AA=35.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic liner DN010 DIN ...
DN010
13.0 x 1.5
13
10
17
21.9
MB = Ra<0,8µm
704234
999279
Hygienic liner DN015 DIN ...
DN015
19.0 x 1.5
19
16
17
27.9
MB = Ra<0,8µm
704037
999279
Hygienic liner DN020 DIN ...
DN020
23.0 x 1.5
23
20
18
35.9
MB = Ra<0,8µm
704089
999279
Hygienic liner DN025 DIN ...
DN025
29.0 x 1.5
29
26
22
42.9
MB = Ra<0,8µm
704233
999279
Hygienic liner DN032 DIN ...
DN032
35.0 x 1.5
35
32
25
48.9
MB = Ra<0,8µm
704047
999279
Hygienic liner DN040 DIN ...
DN040
41.0 x 1.5
41
38
26
54.9
MB = Ra<0,8µm
704793
999279
Hygienic liner DN050 DIN ...
DN050
53.0 x 1.5
53
50
30
66.9
MB = Ra<0,8µm
705633
999279
Hygienic liner DN065 DIN ...
DN065
70.0 x 2.0
70
66
34
84.9
MB = Ra<0,8µm
705634
999279
Hygienic liner DN080 DIN ...
DN080
85.0 x 2.0
85
81
38
98.9
MB = Ra<0,8µm
706287
999279
Hygienic liner DN100 DIN ...
DN100
104.0 x 2.0
104
100
46
118.9
MB = Ra<0,8µm
706288
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表