1SNK505064R0000
TE Connectivity
Connectors
Terminal Blocks & Barrier Strips_new
Modular Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_barrier_strips_new/modular_terminal_blocks/1snk505064r0000.prj},{NB=1SNK505064R0000},{PN=1SNK505064R0000},{NUMBEROFCIRCUITS=1},{NUMBEROFPOSITIONS=2},{NUMBEROFLEVELS=1},{CURRENTRATINGIECA=32},{CURRENTRATINGULA=20},{DIELECTRICTESTVOLTAGEV=2200},{VOLTAGERATINGCSAV=600},{OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV=600},{VOLTAGERATINGIECV=1000},{SHORTTIMEWITHSTANDINGCURRENTRATING1SA=480},{POWERLOSSW=1},{CURRENTRATINGCSAA=20},{IMPULSEWITHSTANDINGVOLTAGERATINGIECV=8000},{PRODUCTHEIGHTMM=53},{RATEDCROSSSECTIONAWG=12},{RATEDCROSSSECTIONMM2=4},{SHA256=OVQ3llpcR1Zwti6JpxqLJP5coO043DmWaKJrBCITRg4=},{INAME=1SNK505064R0000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
ⁿ/ₐ
NUMBEROFCIRCUITS
Number of Circuits
ⁿ/ₐ
BLOCKCONFIGURATION
Block Configuration
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLEVELS
Number of Levels
ⁿ/ₐ
GAUGETYPE
Gauge Type
ⁿ/ₐ
CURRENTRATINGIECA
Current Rating IEC
[A]
CURRENTRATINGULA
Current Rating UL
[A]
DIELECTRICTESTVOLTAGEV
Dielectric Test Voltage
[V]
VOLTAGERATINGCSAV
Voltage Rating CSA
[V]
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
[V]
VOLTAGERATINGIECV
Voltage Rating IEC
[V]
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
[A]
POWERLOSSW
Power Loss
[W]
CURRENTRATINGCSAA
Current Rating CSA
[A]
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
[V]
PRODUCTWEIGHT
Product Weight
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
PRODUCTHEIGHTMM
Product Height
[mm]
PRODUCTLENGTH
Product Length
ⁿ/ₐ
PRODUCTDEPTHMM
Product Depth
[mm]
TOOLSIZE
Tool Size
ⁿ/ₐ
RATEDCROSSSECTIONAWG
Rated Cross Section
[AWG]
RATEDCROSSSECTIONMM2
Rated Cross Section
[mm2]
PRODUCTSPACING
Product Spacing
ⁿ/ₐ
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
[mm2]
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
[mm2]
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
[AWG]
WIRESTRIPPINGLENGTH
Wire Stripping Length
ⁿ/ₐ
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
[mm2]
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
[mm2]
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
[AWG]
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
[mm2]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
[mm2]
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
[mm2]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
ⁿ/ₐ
STORAGETEMPERATURERANGE
Storage Temperature Range
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
IPRATING
IP Rating
ⁿ/ₐ
1SNK505064R0000
1SNK505064R0000
1SNK505064R0000
ZS4-BR
Screw Clamp Terminal Bloc...
1
Feed-Through
2
1
A3-B3
32
20
2200
600
600
1000
480
1
20
8000
8.8 g [ .346 oz ]
DIN Rail
TH35-15, TH35-7.5
Polyamide
Brown
53
47.3 mm [ 1.86 in ]
47.3
3.5 mm [ .138 in ]
12
4
5.2 mm [ .205 in ]
24 - 12
.2 - 1.5
24 - 16
.2 - 1.5
24 - 12
24 - 16
10.5 mm [ .413 in ]
.2 - 4
24 - 14
24 - 16
.22 - 4
24 - 12
.22 - 2.5
.22 - 4
.22 - 1.5
-55 - 110 C [ -67 - 230 F...
-5 - 40 C [ 23 - 104 F ]
-55 - 110 C [ -67 - 230 F...
UL 94V-0
IP20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表