1945135 - PST 1,0/ 6-3,5
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/01/1945135.prj},{NB=1945135},{MANUID=1945135},{BAF016=20.600},{BAA020=13},{AAF726=8},{BAB577=2.800},{AAZ315=250},{AAZ316=250},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAT080=6},{AAP662=1},{AAZ332=3.800},{AAH185=9.200},{AAZ354=1.200},{AAZ358=90},{AAZ360=-40},{AAZ361=100},{AAO663=4017918883300},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366930},{AAO676=1945135},{DESCSHORT=Pin strip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAB577
depth
[mm]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAZ332
Pin length
[mm]
AAH185
assembly height
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ354
Recommended drill hole diameter pin
[mm]
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1945135
1945135
Pin strip
Pin strip, nominal cross ...
PST 1,0/ 6-3,5
4017918883300
Phoenix Contact GmbH & Co...
3
20.600
13
8
V0
PA
Print mounting
2.800
Cardboard
250
250
160
2.500
2.500
2.500
3.500
6
1
3.800
9.200
THT connection (Wave sold...
plugged-in
Without
none
linear
1.200
Pin
90
Black
-40
100
Copper
Tin (Sn)
Tin (Sn)
THR soldering
Fixed plug connector
Tin
4017918883300
Pin strip
Pin strip, nominal cross ...
PST 1,0/..-V
PST 1,0/ 6-3,5
4063151
1
100
100
100
85366930
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表