19221
Molex
Ring and Spade Terminals
Ring
Battery Cable Lug
Powered by
CAD模型選擇
{molex/ring_and_spade_terminals/ring/battery_cable_lug/19221.prj},{NB=192210397},{SHA256=PxTJrenpByPBqQGSp7epCTjCWc+H7b5J2si9ZqINdJ4=},{INAME=00275__192210397},{PN=192210397},{DESC=Compression Style Ring Tongue Terminal for 2/0 AWG Wire, Stud Size 1/2(M12),Un-Plated\"},{BT=Closed},{SS=1/2(M12)\"},{WS=36557}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
192210223
192210223
Compression Style Ring To...
Closed
10 (M5)
8
192210224
192210224
Compression Style Ring To...
Closed
1/4(M6)"
8
192210225
192210225
Compression Style Ring To...
Closed
5/16(M8)"
8
192210226
192210226
Compression Style Ring To...
Closed
3/8(M9)"
8
192210227
192210227
Compression Style Ring To...
Closed
1/4(M6)"
6
192210228
192210228
Compression Style Ring To...
Closed
5/16(M8)"
6
192210229
192210229
Compression Style Ring To...
Closed
3/8(M9)"
6
192210230
192210230
Compression Style Ring To...
Closed
1/4(M6)"
4
192210231
192210231
Compression Style Ring To...
Closed
5/16(M8)"
4
192210232
192210232
Compression Style Ring To...
Closed
3/8(M9)"
4
192210233
192210233
Compression Style Ring To...
Closed
5/16(M8)"
2
192210234
192210234
Compression Style Ring To...
Closed
1/4(M6)"
36557
192210235
192210235
Compression Style Ring To...
Closed
3/8(M9)"
2
192210237
192210237
Compression Style Ring To...
Closed
5/16(M8)"
1
192210238
192210238
Compression Style Ring To...
Closed
3/8(M9)"
1
192210239
192210239
Compression Style Ring To...
Closed
1/2(M12)"
1
192210240
192210240
Compression Style Ring To...
Closed
5/16(M8)"
1
192210241
192210241
Compression Style Ring To...
Closed
3/8(M9)"
1
192210242
192210242
Compression Style Ring To...
Closed
1/2(M12)"
1
192210243
192210243
Compression Style Ring To...
Closed
5/16(M8)"
36557
192210244
192210244
Compression Style Ring To...
Closed
3/8(M9)"
36557
192210245
192210245
Compression Style Ring To...
Closed
1/2(M12)"
36557
192210246
192210246
Compression Style Ring To...
Closed
5/16(M8)"
36586
192210247
192210247
Compression Style Ring To...
Closed
3/8(M9)"
36586
192210248
192210248
Compression Style Ring To...
Closed
1/2(M12)"
36586
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
19082
Molex
08.04.2022
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
19193
Molex
08.04.2022
Compression Connectors
TE Connectivity
26.05.2020
BN 22379 - Compression cable lugs, standard type, with inspection hole (Nex...
Bossard Catalog
31.10.2023
19069
Molex
08.04.2022
GHG 960 - Cable gland polyamide Black
Cooper Crouse-Hinds EU
28.03.2022
19071
Molex
08.04.2022
BN 20374 - Solderless terminals ring type non insulated (DIN 46234; BM), co...
Bossard Catalog
13.11.2023
BN 22378 - Compression cable lugs, standard type, without inspection hole (...
Bossard Catalog
31.10.2023
19073
Molex
08.04.2022
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
Modèle 410102 - Hexagon head bolt - Stainless steel A4 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表