svenska
中文 (繁體)
中文 (繁體)
1919280000 - SF 00/12 MC NE RT V2
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{weidmueller_qs/27/28/11/02/1919280000.prj},{NB=1919280000},{MANUID=1919280000},{AAG172=1.300},{BAC624=0.250},{BAC708=0.180},{BAC732=1},{AAF040=0.000},{BAB577=3.199},{BAA020=12},{BAF016=3.2},{AAD931=39269097},{AAO676=1919280000},{AAO663=4032248555673},{PREVIEW=../../../../_pool_/69/4a/19192800009999.png},{MANUTYPEDESC=SF 00/12 MC NE RT V2},{DESCSHORT=Cable coding system, 1 - 1.3 mm, 3.2 mm, Polyamide 66, red},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4032248555673},{MANUNAME=Weidmueller Group},{AAG340=Yes},{BAA351=red},{BAB664=Plastic},{BAC140=V2},{BAD656=Yes},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group},{AAO057=SF 00/12 MC NE RT V2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG172
max. cable diameter
[mm]
AAG340
label space present
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC624
Max. diameter of conductors
[mm]
BAC708
Min. diameter of conductors
[mm]
BAC732
Min. cable diameter
[mm]
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1919280000
1919280000
SF 00/12 MC NE RT V2
电缆编码系统, 1 - 1.3 mm, 3.2 m...
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
4032248555673
Weidmueller Group
1.300
Yes
red
Plastic
V2
0.250
0.180
1
Yes
0.000
3.199
12
3.2
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表