19070
Molex
Ring and Spade Terminals
Ring
InsulKrimp
Powered by
CAD模型選擇
{molex/ring_and_spade_terminals/ring/insulkrimp/19070.prj},{NB=190700125},{SHA256=C6p3uKM+G4VuA/CQ3qQQp+2uTrZbI+Bdu4/D8mmG4b0=},{INAME=00086__190700125},{PN=190700125},{DESC=InsulKrimp Ring Tongue Terminal for 10-12 AWG Wire, Stud Size 10 (M5), Length 27.33mm, Mylar Tape Carrier},{BT=Closed},{SS=10 (M5)},{WS=10, 12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
190700009
190700009
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
18, 20, 22
190700023
190700023
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
18, 20, 22
190700040
190700040
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
18, 20, 22
190700059
190700059
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
14, 16
190700061
190700061
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
14, 16
190700063
190700063
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190700064
190700064
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190700065
190700065
InsulKrimp Ring Tongue Te...
Closed
1-2 (M2)
14, 16
190700066
190700066
InsulKrimp Ring Tongue Te...
Closed
1-2 (M2)
14, 16
190700067
190700067
InsulKrimp Ring Tongue Te...
Closed
3-4 (M2.6)
14, 16
190700069
190700069
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
14, 16
190700070
190700070
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
14, 16
190700071
190700071
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190700072
190700072
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190700073
190700073
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
14, 16
190700075
190700075
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
14, 16
190700076
190700076
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
14, 16
190700078
190700078
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190700079
190700079
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190700083
190700083
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
14, 16
190700084
190700084
InsulKrimp Ring Tongue Te...
Closed
5-6 (M3-3.5)
14, 16
190700086
190700086
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190700087
190700087
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190700090
190700090
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
14, 16
190700092
190700092
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
14, 16
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表