您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1888481-2
TE Connectivity
Connectors
Pluggable IO Connectors & Cages_new
xfp
Powered by
CAD模型選擇
{teconnectivity/connectors/pluggable_io_connectors_and_cages_new/xfp/1888481_2.prj},{NB=1888481-2},{PN=1888481-2},{NUMBEROFPORTS=1},{DATARATEMAXGBS=10},{SHA256=FxJCjEDMP5WQ8sIfqjPOc6TgiKEjkkguj9+haM1/ITg=},{INAME=18884812d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1888481-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1888481-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PRODUCTLINE
Product Line
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CAGETYPE
Cage Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
FORMFACTOR
Form Factor
ⁿ/ₐ
NUMBEROFPORTS
Number of Ports
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
DATARATEMAXGBS
Data Rate Max
[Gbs]
CAGEPLATINGMATERIAL
Cage Plating Material
ⁿ/ₐ
HEATSINKSTYLE
Heat Sink Style
ⁿ/ₐ
HEATSINKHEIGHTCLASS
Heat Sink Height Class
ⁿ/ₐ
HEATSINKHEIGHT
Heat Sink Height
ⁿ/ₐ
HEATSINKFINISH
Heat Sink Finish
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMOUNTINGSTYLE
PCB Mounting Style
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CAGEMATERIAL
Cage Material
ⁿ/ₐ
TAILLENGTH
Tail Length
ⁿ/ₐ
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
ⁿ/ₐ
HEATSINKCOMPATIBLE
Heat Sink Compatible
ⁿ/ₐ
HEATSINKAPPLICATION
Heat Sink Application
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
INCLUDEDLIGHTPIPE
Included Lightpipe
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1888481-2
1888481-2
1888481-2
XFP KIT WCAGE, CLIP, HEAT...
XFP
Cage Assembly
Single
No
Printed Circuit Board
XFP
1
1 x 1
10
Tin
Pin
SAN
6.5 mm [ .256 in ]
Electroless Nickel
Through Hole - Press-Fit
Double-Sided (Belly-to-Be...
Board Mount
Copper Alloy
2.05 mm [ .081 in ]
XFP Connector XFP Cable P...
Yes
Yes
Box & Tray, Tray
No
Insulating tape on bottom...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表