18000259000 - Soft Touch star knob nut/plastic
SToxxparts
18 Operating elements
18000259000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000259000/18000259000.prj},{NB=18000259003},{ARTNR=18000259003},{D=18},{H=29},{C=17},{M=12},{D1=M6},{D2=11},{MAT=PP/Überzug TPE/Gewindeeinsatz Messing},{FAR=schwarz},{GEW=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
d
[mm]
H
[mm]
C
[mm]
M
[mm]
D1
[mm]
D2
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000259004
18000259004
18
29
17
12
M8
14
PP/Überzug TPE/Gewindeein...
schwarz
26
18000259001
18000259001
12
26
16
10
M5
9
PP/Überzug TPE/Gewindeein...
schwarz
8
18000259002
18000259002
12
26
16
10
M6
11
PP/Überzug TPE/Gewindeein...
schwarz
9
18000259003
18000259003
18
29
17
12
M6
11
PP/Überzug TPE/Gewindeein...
schwarz
28
18000259005
18000259005
21
31
19
12
M8
14
PP/Überzug TPE/Gewindeein...
schwarz
44
18000259006
18000259006
21
31
19
12
M10
15.5
PP/Überzug TPE/Gewindeein...
schwarz
41
18000259007
18000259007
23
34
21
13
M10
15.5
PP/Überzug TPE/Gewindeein...
schwarz
48
18000259008
18000259008
23
34
21
13
M12
19
PP/Überzug TPE/Gewindeein...
schwarz
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表