您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1775134-1
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/1775134_1.prj},{NB=1775134-1},{PN=1775134-1},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPCBGROUNDTABS=2},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=90},{SHA256=Evwxw2M4I8VjlWOzeZGrWtlVSDk4hAlxo0bBQoTNSq4=},{INAME=17751342d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
ⁿ/ₐ
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
ⁿ/ₐ
MODULARCONNECTORSTYLE
Modular Connector Style
ⁿ/ₐ
GROUNDINGOPTIONS
Grounding Options
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PORTCONFIGURATION
Port Configuration
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
CONNECTORCONTACTDENSITY
Connector Contact Density
ⁿ/ₐ
STATUSINDICATOR
Status Indicator
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
ⁿ/ₐ
SHIELDMATERIAL
Shield Material
ⁿ/ₐ
SHIELDPLATINGMATERIAL
Shield Plating Material
ⁿ/ₐ
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
PCBTAILLENGTH
PCB Tail Length
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PERFORMANCECATEGORY
Performance Category
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1775134-1
1775134-1
1775134-1
MOD JACK, RJ45, SINGLE, 6...
Connector Assembly
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
Printed Circuit Board
Connector
No
Single Port
1 x 1
Standard
None
8
8
Right Angle
2
Brass
Nickel
Inverted - Latch Up
Standard
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.15 um [ 6 uin ]
Through Hole - Solder
Without
Board Mount
Side
1.02 mm [ .04 in ]
Black
PA 46 GF30
1.6 mm [ .062 in ]
2.62 mm [ .103 in ]
13.25 mm [ .52 in ]
-40 - 85, -40 - 85
-40 - 185, -40 - 185
Yes
Signal
UL 94V-0
Cat 3
90
Box & Tray, Tray
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表