svenska
中文 (繁體)
中文 (繁體)
1751561687 - THM WO 25/140 GE
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{weidmueller_qs/27/28/11/02/1751561687.prj},{NB=1751561687},{MANUID=1751561687},{AAG172=36.400},{BAC624=500},{BAC708=0.750},{BAC732=8.300},{AAF040=0.638},{BAB577=0.025},{BAA020=25},{BAF016=26},{AAD931=39199080},{AAO676=1751561687},{AAO663=4032248001057},{PREVIEW=../../../../_pool_/f3/69/17515616870000.png},{MANUTYPEDESC=THM WO 25/140 GE},{DESCSHORT=Cable coding system, 8.3 - 36.4 mm, 140 mm, Polyester film, yellow},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4032248001057},{MANUNAME=Weidmueller Group},{AAG340=Yes},{BAA351=yellow},{BAB664=Plastic},{BAC140=V0},{BAD656=Yes},{BAG640=Miscellaneous},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG172
max. cable diameter
[mm]
AAG340
label space present
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC624
Max. diameter of conductors
[mm]
BAC708
Min. diameter of conductors
[mm]
BAC732
Min. cable diameter
[mm]
BAD656
Without halogens
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1751561687
1751561687
THM WO 25/140 GE
电缆编码系统, 8.3 - 36.4 mm, 14...
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
4032248001057
Weidmueller Group
36.400
Yes
yellow
Plastic
V0
500
0.750
8.300
Yes
Miscellaneous
0.638
0.025
25
26
39199080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表