svenska
中文 (繁體)
中文 (繁體)
1737070000 - VP M16-EXE SW
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Blind plug (explosion-proof, electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/05/1737070000.prj},{NB=1737070000},{MANUID=1737070000},{AAG623=19},{AAW301=-20},{AAW302=80},{ABC354=15},{AAF040=0.003},{AAD931=39269097},{AAO676=1737070000},{AAO663=4008190956547},{PREVIEW=../../../../_pool_/08/2b/15694100009999.png},{MANUTYPEDESC=VP M16-EXE SW},{DESCSHORT=Ex sealing plugs (plastic) M 16, 15 mm, Polyamide},{DESCLONG=The plastic blanking plug is used to seal surplus threaded holes to maintain the IP protection class.},{GTIN=4008190956547},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAH500=No},{AAK241=V2},{AAQ325=Ex e},{AAS481=metric},{BAB664=Polyamide (PA)},{BAC255=black},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Ex sealing plugs},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAQ325
type of protection
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1737070000
1737070000
VP M16-EXE SW
防爆密封塞(塑料), M 16, 15 mm, 聚...
塑料堵头用于密封多余的螺纹孔,保持 IP 防护等级...
4008190956547
Weidmueller Group
IP54
19
No
V2
Ex e
metric
-20
80
15
Polyamide (PA)
black
Yes
0.003
39269097
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表