17000299000 - Quick plug coupling with radial offset compensation, screw-on flange and coupling nut
SToxxparts
17 Clamping technology
17000299000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000299000/17000299000.prj},{NB=17000299005},{PREVIEW=17000299000.png},{ARTNR=17000299005},{D1=M16},{D2=65},{D3=27},{D4=9},{D5=15},{L1=64},{L2=22},{L4=5},{L5=23},{L6=12.5},{L7=22.5},{T=8.5},{SW=24},{X=1},{F=18},{MAT=Vergütungsstahl, vergütet, phosphatiert/Stahlkontermutter},{GEW=472},{INFO=https://api.meleven.de/out/SToxxparts/65.eb.cd.170002990009.pdf},{DEFAULTSORTATTR=36448}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
~
[mm]
L2
min.
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T
[mm]
SW
[mm]
X
max. axis offset
[mm]
F
max. permissible tensile and pressure load
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000299001
17000299001
M6
42
11
5.5
10
30.5
11
3
11
7
14
5.4
10
0.6
2.5
Vergütungsstahl, vergütet...
77
17000299002
17000299002
M8
48
14.4
6.6
11
35.5
13.5
3
13
8
16
6.4
13
0.7
4.5
Vergütungsstahl, vergütet...
123
17000299003
17000299003
M10
50
19
6.6
11
43.2
15
4.2
16
9
17
6.4
17
0.7
6.5
Vergütungsstahl, vergütet...
187
17000299004
17000299004
M12
55
21.2
6.6
11
53.2
17.5
4.2
20.5
10
19
6.4
19
0.8
10
Vergütungsstahl, vergütet...
295
17000299005
17000299005
M16
65
27
9
15
64
22
5
23
12.5
22.5
8.5
24
1
18
Vergütungsstahl, vergütet...
472
17000299006
17000299006
M20
80
34
11
18
74
25
5
26
17
28
10
30
1
30
Vergütungsstahl, vergütet...
849
17000299007
17000299007
M10x1.25
50
19
6.6
11
43.2
15
4.2
16
9
17
6.4
17
0.7
6.5
Vergütungsstahl, vergütet...
187
17000299008
17000299008
M12x1.25
55
21.2
6.6
11
53.2
17.5
4.2
20.5
10
19
6.4
19
0.8
10
Vergütungsstahl, vergütet...
298
17000299009
17000299009
M16x1.5
65
27
9
15
64
22
5
23
12.5
22.5
8.5
24
1
18
Vergütungsstahl, vergütet...
477
17000299010
17000299010
M20x1.5
80
34
11
18
74
25
5
26
17
28
10
30
1
30
Vergütungsstahl, vergütet...
852
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QNSMC, QNSMS - Quick Couplings - No Valve Type - Male Threaded Sockets
Misumi
29.05.2023
QNPFC, QNPFS - Quick Couplings - No Valve Type - Female Threaded Plugs
Misumi
04.06.2021
QNSFC, QNSFS - Quick Couplings - No Valve Type - Female Threaded Sockets
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表