您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
16B-2 (25,4 x 17,02 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
Sprockets and plate wheels
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/c_pignoni_temprati_doppi/sp16b_2_hrc.prj},{NB=PD12T21},{CODE=PD12T21},{P=25.4},{W=17.02},{DR=15.88},{R=26},{C=2.5},{L=16.2},{H2=47.7},{Z=21},{DE=181.2},{DP=170.43},{DD=130},{D=25},{H=70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H2
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PD12T08
PD12T08
25.4
17.02
15.88
26
2.5
16.2
47.7
8
77.0
66.37
42
16
65
PD12T09
PD12T09
25.4
17.02
15.88
26
2.5
16.2
47.7
9
85.0
74.27
50
16
65
PD12T10
PD12T10
25.4
17.02
15.88
26
2.5
16.2
47.7
10
93.0
82.19
56
16
65
PD12T11
PD12T11
25.4
17.02
15.88
26
2.5
16.2
47.7
11
99.5
90.14
64
20
70
PD12T12
PD12T12
25.4
17.02
15.88
26
2.5
16.2
47.7
12
109.0
98.14
72
20
70
PD12T13
PD12T13
25.4
17.02
15.88
26
2.5
16.2
47.7
13
117.0
106.12
80
20
70
PD12T14
PD12T14
25.4
17.02
15.88
26
2.5
16.2
47.7
14
125.0
114.15
88
20
70
PD12T15
PD12T15
25.4
17.02
15.88
26
2.5
16.2
47.7
15
133.0
122.17
96
20
70
PD12T16
PD12T16
25.4
17.02
15.88
26
2.5
16.2
47.7
16
141.0
130.20
104
20
70
PD12T17
PD12T17
25.4
17.02
15.88
26
2.5
16.2
47.7
17
149.0
138.22
112
20
70
PD12T18
PD12T18
25.4
17.02
15.88
26
2.5
16.2
47.7
18
157.0
146.28
120
20
70
PD12T19
PD12T19
25.4
17.02
15.88
26
2.5
16.2
47.7
19
165.2
154.33
128
20
70
PD12T20
PD12T20
25.4
17.02
15.88
26
2.5
16.2
47.7
20
173.2
162.38
130
20
70
PD12T21
PD12T21
25.4
17.02
15.88
26
2.5
16.2
47.7
21
181.2
170.43
130
25
70
PD12T22
PD12T22
25.4
17.02
15.88
26
2.5
16.2
47.7
22
189.3
178.48
130
25
70
PD12T23
PD12T23
25.4
17.02
15.88
26
2.5
16.2
47.7
23
197.5
186.53
130
25
70
PD12T24
PD12T24
25.4
17.02
15.88
26
2.5
16.2
47.7
24
205.5
194.59
130
25
70
PD12T25
PD12T25
25.4
17.02
15.88
26
2.5
16.2
47.7
25
213.5
202.66
130
25
70
PD12T26
PD12T26
25.4
17.02
15.88
26
2.5
16.2
47.7
26
221.6
210.72
130
25
70
PD12T27
PD12T27
25.4
17.02
15.88
26
2.5
16.2
47.7
27
229.6
218.79
130
25
70
PD12T28
PD12T28
25.4
17.02
15.88
26
2.5
16.2
47.7
28
237.7
226.85
130
25
70
PD12T30
PD12T30
25.4
17.02
15.88
26
2.5
16.2
47.7
30
254.0
243.00
130
25
70
PD12T32
PD12T32
25.4
17.02
15.88
26
2.5
16.2
47.7
32
270.0
259.13
140
25
70
PD12T34
PD12T34
25.4
17.02
15.88
26
2.5
16.2
47.7
34
287.0
275.28
140
25
70
PD12T35
PD12T35
25.4
17.02
15.88
26
2.5
16.2
47.7
35
296.2
283.36
140
25
70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20B-1 (31,75 x 19,56 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
16B-1 (25,4 x 17,02 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
28B-2 (44,45 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
10B-2 (15,875 x 9,65 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
Torsional flexible couplings SG-M with solid hub
Sati
11.11.2022
16B-1 (25,4 x 17,02 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
Simplex sprockets with hardened teeth 08B-1 - Sprockets for roller chains w...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表