16 1/2 x 23 3/4 - D-M-E Standard A-Series Mold Bases 16 1/2 x 23 3/4
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/1724a_mold_bases_assmtab.prj},{NB=1724A-27-57(4 1/2_23 3/4_5/32_1/2_0_0_1_1)},{A0=2.875},{B0=5.875},{D=3.990},{H0=17.875},{B1=23.750},{B2=11.875},{B3=10.438},{B4=1.625},{B5=10.250},{B6=1.438},{B7=7.750},{B8=11.250},{B9=0.625},{B10=23.750},{B11=11.875},{B12=2.375},{B13=7.750},{B14=11.000},{B15=11.125},{B16=16.500},{B17=8.250},{B18=0.625},{B19=12.750},{B20=6.313},{B21=6.375},{B22=1.875},{B23=12.625},{B24=5.750},{B25=4.625},{B26=0.625},{B27=0.063},{B28=MIN},{B29=2.750},{B30=3.750},{L1=16.500},{L2=8.250},{L3=6.813},{L4=5.750},{L5=4.625},{L6=1.438},{L7=7.281},{H11=1.375},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{C=4 1/2},{E=23 3/4},{O=5/32},{R=1/2},{S=2 9/16},{GE=0},{BT=0},{RPP=1},{LPV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
1724A-13-13(3_23 3/4_5/32...
1724A-13-13
1 3/8
1 3/8
3.990
1 3/8
1724A-13-17(3_23 3/4_5/32...
1724A-13-17
1 3/8
1 7/8
3.990
1 3/8
1724A-13-23(3 1/2_23 3/4_...
1724A-13-23
1 3/8
2 3/8
3.990
1 3/8
1724A-13-27(3 1/2_23 3/4_...
1724A-13-27
1 3/8
2 7/8
3.990
1 3/8
1724A-13-33(4_23 3/4_5/32...
1724A-13-33
1 3/8
3 3/8
3.990
1 3/8
1724A-13-37(4_23 3/4_5/32...
1724A-13-37
1 3/8
3 7/8
3.990
1 3/8
1724A-13-47(4 1/2_23 3/4_...
1724A-13-47
1 3/8
4 7/8
3.990
1 3/8
1724A-13-57(4 1/2_23 3/4_...
1724A-13-57
1 3/8
5 7/8
3.990
1 3/8
1724A-17-13(3_23 3/4_5/32...
1724A-17-13
1 7/8
1 3/8
3.990
1 3/8
1724A-17-17(3 1/2_23 3/4_...
1724A-17-17
1 7/8
1 7/8
3.990
1 3/8
1724A-17-23(3 1/2_23 3/4_...
1724A-17-23
1 7/8
2 3/8
3.990
1 3/8
1724A-17-27(4_23 3/4_5/32...
1724A-17-27
1 7/8
2 7/8
3.990
1 3/8
1724A-17-33(4_23 3/4_5/32...
1724A-17-33
1 7/8
3 3/8
3.990
1 3/8
1724A-17-37(4_23 3/4_5/32...
1724A-17-37
1 7/8
3 7/8
3.990
1 3/8
1724A-17-47(4 1/2_23 3/4_...
1724A-17-47
1 7/8
4 7/8
3.990
1 3/8
1724A-17-57(4 1/2_23 3/4_...
1724A-17-57
1 7/8
5 7/8
3.990
1 3/8
1724A-23-13(3 1/2_23 3/4_...
1724A-23-13
2 3/8
1 3/8
3.990
1 3/8
1724A-23-17(3 1/2_23 3/4_...
1724A-23-17
2 3/8
1 7/8
3.990
1 3/8
1724A-23-23(3 1/2_23 3/4_...
1724A-23-23
2 3/8
2 3/8
3.990
1 3/8
1724A-23-27(4_23 3/4_5/32...
1724A-23-27
2 3/8
2 7/8
3.990
1 3/8
1724A-23-33(4_23 3/4_5/32...
1724A-23-33
2 3/8
3 3/8
3.990
1 3/8
1724A-23-37(4_23 3/4_5/32...
1724A-23-37
2 3/8
3 7/8
3.990
1 3/8
1724A-23-47(4 1/2_23 3/4_...
1724A-23-47
2 3/8
4 7/8
3.990
1 3/8
1724A-23-57(4 1/2_23 3/4_...
1724A-23-57
2 3/8
5 7/8
3.990
1 3/8
1724A-27-13(3 1/2_23 3/4_...
1724A-27-13
2 7/8
1 3/8
3.990
1 3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表