您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1519470000 - CH20M45 SET 22/22 BK/OR
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/27/02/1519470000.prj},{NB=1519470000},{MANUID=1519470000},{AAC820=-40},{AAC821=120},{AAT099=9011},{BAA020=117.200},{BAF016=45},{AAF040=0.192},{AAD931=85366990},{AAO676=1519470000},{AAO663=4050118327113},{PREVIEW=../../../../_pool_/d0/0a/15194700009999.png},{MANUTYPEDESC=CH20M45 SET 22/22 BK/OR},{DESCSHORT=Housing, IP20 in installed state, Plastic, black, Width: 45 mm},{DESCLONG=Housing for electronic components as a set.},{GTIN=4050118327113},{MANUNAME=Weidmueller Group},{AAB708=Yes},{BAA351=black},{BAB664=Plastic},{BAD308=No},{BAF785=untreated},{BAG975=IP20},{URL=URL},{KEYWORD=electronic housing},{AAO677=Weidmueller Group},{AAO057=CH20M45 SET 22/22 BK/OR},{AAW338=electronic housing (set)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB708
Housing for side-by-side mounting
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAT099
Color number according to RAL
ⁿ/ₐ
BAA020
height
[mm]
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAF016
width
[mm]
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1519470000
1519470000
CH20M45 SET 22/22 BK/OR
外壳, IP20 (安装后) 塑料材质, 黑色, ...
电子组件外壳套件。
4050118327113
Weidmueller Group
Yes
-40
120
9011
117.200
black
Plastic
No
45
untreated
IP20
0.192
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表