您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1510440000 - ACT20P-CMT-60-AO-RC-S
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Measuring transducer
Current value transformer
Powered by
CAD模型選擇
{weidmueller_qs/27/21/01/23/1510440000.prj},{NB=1510440000},{MANUID=1510440000},{AAB603=0},{BAA303=3},{BAA733=60},{BAC229=60},{AAF040=0.158},{AAD931=85369095},{AAO676=1510440000},{AAO663=4050118319620},{PREVIEW=../../../../_pool_/aa/84/15104700009999.png},{MANUTYPEDESC=ACT20P-CMT-60-AO-RC-S},{DESCSHORT=Current-measuring transducer, Analogue output, Relay output, Input: 0…40/50/60 A, Output: 0(4)-20 mA, Relay},{DESCLONG=Current transformer for converting currents into standard analogue measured values},{GTIN=4050118319620},{MANUNAME=Weidmueller Group},{AAC050=Yes},{BAD549=Yes},{BAD715=Yes},{BAD792=0 V ... 10 V},{URL=URL},{KEYWORD=Current-measuring transducer},{AAO677=Weidmueller Group},{AAO057=ACT20P-CMT-60-AO-RC-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB603
Frequency of the rated current
[Hz]
AAC050
switching output present
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAA733
Lowest value of measurement range for current
[A]
BAC229
Greatest value of measuring range for current
[A]
BAD549
Configuration function integrated
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
BAD792
analog output
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1510440000
1510440000
ACT20P-CMT-60-AO-RC-S
电流测量变送器, 模拟输出, 继电器输出, 输入 ...
用于将电流转换成标准模拟测量值的电流互感器
4050118319620
Weidmueller Group
0
Yes
3
60
60
Yes
Yes
0 V ... 10 V
0.158
85369095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表