目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1509 - Bronze Check Valve
Milwaukee Valve
Bronze Valves
Checks
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/checks/1509_1509t_asmtab.prj},{NB=1509-100},{VS=1.00000000},{VSPN=100},{DMAT=},{DWQ=},{MATL=Material Specification},{LOD=},{PPATH=1509_1509t_asmtpl.prj},{I1=1.12000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
WT
Weight
[lbs]
1509-038
1509-038
3/8
2.25
1.32
0.38
1.50
6.0
125 SWP - 200 WOG
0.4
1509-012
1509-012
1/2
2.75
1.32
0.51
1.73
10.0
125 SWP - 200 WOG
0.6
1509-034
1509-034
3/4
3.31
1.69
0.76
1.79
18.0
125 SWP - 200 WOG
0.8
1509-100
1509-100
1
4.00
1.97
0.91
2.19
31.0
125 SWP - 200 WOG
1.3
1509-114
1509-114
1 1/4
4.25
2.16
0.97
2.31
54.0
125 SWP - 200 WOG
1.9
1509-112
1509-112
1 1/2
4.94
2.41
1.09
2.75
76.0
125 SWP - 200 WOG
2.6
1509-200
1509-200
2
6.13
2.81
1.34
3.44
131.0
125 SWP - 200 WOG
4.3
1509-212
1509-212
2 1/2
7.38
3.63
1.47
4.44
233.8
125 SWP - 200 WOG
7.0
1509-300
1509-300
3
8.50
4.19
1.66
5.19
286.4
125 SWP - 200 WOG
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表