15 7/8 x 20 - D-M-E Standard A-Series Mold Bases 15 7/8 x 20
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/1620a_mold_bases_assmtab.prj},{NB=1620A-27-23(3 1/2_20_5/32_1/2_0_0_1_1)},{A0=2.875},{B0=2.375},{D=3.990},{H0=13.375},{B1=20.000},{B2=10.000},{B3=8.563},{B4=1.625},{B5=8.375},{B6=1.438},{B7=6.250},{B8=9.375},{B9=0.625},{B10=20.000},{B11=10.000},{B12=1.625},{B13=6.250},{B14=9.125},{B15=9.250},{B16=15.875},{B17=7.938},{B18=0.625},{B19=12.125},{B20=6.000},{B21=6.063},{B22=1.875},{B23=12.000},{B24=5.438},{B25=4.375},{B26=0.625},{B27=0.063},{B28=MIN},{B29=1.000},{B30=3.063},{L1=15.875},{L2=7.938},{L3=6.563},{L4=5.438},{L5=4.375},{L6=1.375},{L7=6.969},{H11=1.375},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{C=3 1/2},{E=20},{O=5/32},{R=1/2},{S=1 9/16},{GE=0},{BT=0},{RPP=1},{LPV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
1620A-7-7(3_20_5/32_1/2_0...
1620A-7-7
7/8
7/8
3.990
1 3/8
1620A-7-13(3_20_5/32_1/2_...
1620A-7-13
7/8
1 3/8
3.990
1 3/8
1620A-7-17(3_20_5/32_1/2_...
1620A-7-17
7/8
1 7/8
3.990
1 3/8
1620A-7-23(3 1/2_20_5/32_...
1620A-7-23
7/8
2 3/8
3.990
1 3/8
1620A-7-27(3 1/2_20_5/32_...
1620A-7-27
7/8
2 7/8
3.990
1 3/8
1620A-7-33(4_20_5/32_1/2_...
1620A-7-33
7/8
3 3/8
3.990
1 3/8
1620A-7-37(4_20_5/32_1/2_...
1620A-7-37
7/8
3 7/8
3.990
1 3/8
1620A-7-47(4 1/2_20_5/32_...
1620A-7-47
7/8
4 7/8
3.990
1 3/8
1620A-7-57(4 1/2_20_5/32_...
1620A-7-57
7/8
5 7/8
3.990
1 3/8
1620A-13-7(3_20_5/32_1/2_...
1620A-13-7
1 3/8
7/8
3.990
1 3/8
1620A-13-13(3_20_5/32_1/2...
1620A-13-13
1 3/8
1 3/8
3.990
1 3/8
1620A-13-17(3_20_5/32_1/2...
1620A-13-17
1 3/8
1 7/8
3.990
1 3/8
1620A-13-23(3 1/2_20_5/32...
1620A-13-23
1 3/8
2 3/8
3.990
1 3/8
1620A-13-27(3 1/2_20_5/32...
1620A-13-27
1 3/8
2 7/8
3.990
1 3/8
1620A-13-33(4_20_5/32_1/2...
1620A-13-33
1 3/8
3 3/8
3.990
1 3/8
1620A-13-37(4_20_5/32_1/2...
1620A-13-37
1 3/8
3 7/8
3.990
1 3/8
1620A-13-47(4 1/2_20_5/32...
1620A-13-47
1 3/8
4 7/8
3.990
1 3/8
1620A-13-57(4 1/2_20_5/32...
1620A-13-57
1 3/8
5 7/8
3.990
1 3/8
1620A-17-7(3_20_5/32_1/2_...
1620A-17-7
1 7/8
7/8
3.990
1 3/8
1620A-17-13(3_20_5/32_1/2...
1620A-17-13
1 7/8
1 3/8
3.990
1 3/8
1620A-17-17(3 1/2_20_5/32...
1620A-17-17
1 7/8
1 7/8
3.990
1 3/8
1620A-17-23(3 1/2_20_5/32...
1620A-17-23
1 7/8
2 3/8
3.990
1 3/8
1620A-17-27(4_20_5/32_1/2...
1620A-17-27
1 7/8
2 7/8
3.990
1 3/8
1620A-17-33(4_20_5/32_1/2...
1620A-17-33
1 7/8
3 3/8
3.990
1 3/8
1620A-17-37(4_20_5/32_1/2...
1620A-17-37
1 7/8
3 7/8
3.990
1 3/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表