您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
14M 55 - HTD taper lock timing pulleys "phosphated"
Chiaravalli
Open transmission
Timing pulleys
HTD taper lock timing pulleys
14M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_taper_lock_timing_pulleys/14m/14m_55_asmtab.prj},{NB=41655048},{TYPE=TL 48-14M- 55},{CODE=41655048},{T=48},{EXEC=3F},{BUSH=3020},{BM=75},{DP=213.90},{DE=211.11},{DF=226},{DFFX=226.0},{DM=-},{DMHX=0},{DI=170},{DIX=170},{F=70},{S=51},{P=9.5},{PX=9.500},{NF=180},{NFX=180},{WEIGHT=11.00},{MAT=STEEL C45},{F1=0.00},{F2=47.00},{DI2=190.00},{DI3=100.7370},{D3B=101.6000},{DH1B=29.80},{D100B=16.27},{THB=15.8750},{D1B=70.00},{R1=0.000},{R2=0.000},{R22=0.000},{RX1=0.000},{RX2=0},{PPATH=14m_55_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
ⁿ/ₐ
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
S
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
41655028
TL 28-14M- 55
41655028
28
3F
2012
50
124.78
122.12
128
-
94
70
32
19
153
2.20
STEEL C45
41655029
TL 29-14M- 55
41655029
29
3F
2012
50
129.23
126.57
138
-
100
70
32
19
154
2.50
STEEL C45
41655030
TL 30-14M- 55
41655030
30
3F
2517
60
133.69
130.99
138
-
100
70
45
12.5
154
2.70
STEEL C45
41655032
TL 32-14M- 55
41655032
32
3F
2517
60
142.60
139.88
154
-
108
70
45
12.5
160
3.60
STEEL C45
41655034
TL 34-14M- 55
41655034
34
3F
2517
60
151.52
148.79
160
-
110
70
45
12.5
166
4.50
STEEL C45
41655036
TL 36-14M- 55
41655036
36
3F
2517
60
160.43
157.68
168
-
120
70
45
12.5
168
5.20
STEEL C45
41655038
TL 38-14M- 55
41655038
38
3F
2517
60
169.34
166.60
183
-
130
70
45
12.5
172
6.20
STEEL C45
41655040
TL 40-14M- 55
41655040
40
3F
2517
60
178.25
175.49
188
-
138
70
45
12.5
162
7.00
STEEL C45
41655042
TL 42-14M- 55
41655042
42
3F
3020
75
187.16
184.37
200
-
147
70
51
9.5
SP
8.00
STEEL C45
41655044
TL 44-14M- 55
41655044
44
3F
3020
75
196.08
193.28
211
-
155
70
51
9.5
175
8.60
STEEL C45
41655048
TL 48-14M- 55
41655048
48
3F
3020
75
213.90
211.11
226
-
170
70
51
9.5
180
11.00
STEEL C45
41655056
TL 56-14M- 55
41655056
56
3F
3020
75
249.55
246.76
256
-
208
70
51
9.5
182
13.50
STEEL C45
41655064
TL 64-14M- 55
41655064
64
10F
3020
75
285.21
282.41
296
170
240
70
51
9.5
184
14.50
CAST-IRON
41655072
TL 72-14M- 55
41655072
72
11
3020
75
320.86
318.06
-
170
280
70
51
9.5
-
16.30
CAST-IRON
41655080
TL 80-14M- 55
41655080
80
12
3020
75
356.51
353.71
-
170
315
70
51
9.5
-
17.50
CAST-IRON
41655090
TL 90-14M- 55
41655090
90
12
3020
75
401.07
398.28
-
170
360
70
51
9.5
-
20.00
CAST-IRON
41655112
TL 112-14M- 55
41655112
112
12
3020
75
499.11
496.32
-
170
457
70
51
9.5
-
28.20
CAST-IRON
41655144
TL 144-14M- 55
41655144
144
12
3020
75
641.71
638.92
-
170
600
70
51
9.5
-
36.00
CAST-IRON
41655168
TL 168-14M- 55
41655168
168
12
3020
75
748.66
745.87
-
170
706
70
51
9.5
-
48.50
CAST-IRON
41655192
TL 192-14M- 55
41655192
192
12
3020
75
855.62
852.82
-
170
813
70
51
9.5
-
52.00
CAST-IRON
41655216
TL 216-14M- 55
41655216
216
13
3535
90
962.57
959.76
-
190
920
70
89
9.5
-
59.00
CAST-IRON
41655264
TL 264-14M- 55
41655264
264
13
4040
100
1176.47
1173.66
-
230
1133
70
102
16
-
97.50
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表