您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
14M 20 - Poly chain GT timing pulleys
Chiaravalli
Open transmission
Timing pulleys
GT Polly-Chain timing pulleys
14M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/gt_polly_chain_timing_pulleys/14m/14m_20_asmtab.prj},{NB=48820048},{TYPE=TL 14M-48S-20},{CODE=48820048},{T=48},{EXEC=2F},{BUSH=3020},{BM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=144},{DI=-},{F=33},{S=51},{C=-},{P=-},{NF=180},{WEIGHT=6.80},{L1=51},{MAT=STEEL C45},{L=190.0},{BUSHX=3020},{DMX=144},{DIX=0},{PX=0.0},{CX=25},{NFX=180},{PPATH=14m_20_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Ø Di
[mm]
F
[mm]
S
[mm]
C
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48820028
TL 14M-28S-20
48820028
28
4F
2012
50
124.78
121.98
128
-
-
33
32
-
1
153
1.66
STEEL C45
48820030
TL 14M-30S-20
48820030
30
4F
2012
50
133.69
130.89
138
-
-
33
32
-
1
154
2.20
STEEL C45
48820032
TL 14M-32S-20
48820032
32
4F
2012
50
142.60
139.80
154
-
-
33
32
-
1
160
3.20
STEEL C45
48820034
TL 14M-34S-20
48820034
34
2F
2517
60
151.52
148.72
160
117
-
33
45
-
-
171
3.00
STEEL C45
48820036
TL 14M-36S-20
48820036
36
2F
2517
60
160.43
157.63
168
117
-
33
45
-
-
168
3.60
STEEL C45
48820038
TL 14M-38S-20
48820038
38
2F
2517
60
169.34
166.54
183
117
-
33
45
-
-
172
4.00
STEEL C45
48820040
TL 14M-40S-20
48820040
40
2F
2517
60
178.25
175.45
188
117
-
33
45
-
-
174
4.70
STEEL C45
48820044
TL 14M-44S-20
48820044
44
2F
3020
75
196.08
193.28
211
144
-
33
51
-
-
175
5.60
STEEL C45
48820048
TL 14M-48S-20
48820048
48
2F
3020
75
213.90
211.11
226
144
-
33
51
-
-
180
6.80
STEEL C45
48820050
TL 14M-50S-20
48820050
50
2F
3020
75
222.82
220.02
240
144
-
33
51
-
-
169
7.70
STEEL C45
48820056
TL 14M-56S-20
48820056
56
12F
3020
75
249.55
246.76
256
144
207
33
51
17
9
182
7.70
CAST-IRON
48820060
TL 14M-60S-20
48820060
60
11
3020
75
267.38
264.58
-
159
224
33
51
17
9
-
8.50
CAST-IRON
48820064
TL 14M-64S-20
48820064
64
11
3020
75
285.21
282.41
-
159
242
33
51
21
9
-
10.20
CAST-IRON
48820072
TL 14M-72S-20
48820072
72
11
3020
75
320.86
318.06
-
159
278
33
51
18
9
-
11.50
CAST-IRON
48820080
TL 14M-80S-20
48820080
80
11
3020
75
356.51
353.71
-
159
314
33
51
21
9
-
13.50
CAST-IRON
48820090
TL 14M-90S-20
48820090
90
13
3020
75
401.07
398.27
-
159
360
33
51
28
9
-
14.20
CAST-IRON
48820112
TL 14M-112S-20
48820112
112
13
3020
75
499.11
496.31
-
159
456
33
51
28
9
-
18.10
CAST-IRON
48820140
TL 14M-140S-20
48820140
140
13
3020
75
623.89
621.09
-
159
581
33
51
28
9
-
22.90
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表