1401266 - VS-M12MS-M12FS-915-LI/ 3,0
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1401266.prj},{NB=1401266},{MANUID=1401266},{AAC895=7.800},{AAT080=2},{AAF583=48},{AAC823=4},{AAC029=-30},{AAC028=-40},{AAB912=80},{AAB913=70},{AAP775=2},{AAW074=0.250},{AAW073=24},{AAB762=3},{AAO663=4046356543828},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=25},{QUANTITYINT=1},{CTN=85444290},{AAO676=1401266},{DESCSHORT=Bus system cable},{DESCLONG=Bus system cable, PROFIBUS, 2-pos., PUR halogen-free green, shielded, straight plug M12 B-coded on straight socket M12 B-coded, length: 3 m},{MANUTYPEDESC=VS-M12MS-M12FS-915-LI/ 3,0},{INTNO=4046356543828},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=11},{AAP798=not available},{BAB392=not available},{AAC108=IP68},{BAD656=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC895
diameter
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAC823
Rated value of current
[A]
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAP775
Number of wires
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAS488
Type of plug-in contact (head 2)
ⁿ/ₐ
AAW074
Conductor cross-section, max.
[mm^2]
AAW073
Conductor cross section (AWG), max.
ⁿ/ₐ
AAW075
Coding
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
AAW071
Hybrid cable
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1401266
1401266
Bus system cable
Bus system cable, PROFIBU...
VS-M12MS-M12FS-915-LI/ 3,...
4046356543828
Phoenix Contact GmbH & Co...
11
7.800
not available
not available
2
IP68
No
TPU, hardly inflammable, ...
Ni/Au
B-coded
Yes
PUR
No
M12
48
4
red lilac RAL 4001
-30
-40
80
70
2
Yes
straight
M12
straight
Male (plug)
Female (socket)
0.250
24
B-coded
No
No
3
4046356543828
Bus system cable
Bus system cable, PROFIBU...
VS-M12MS-M12FS-915-LI/ 3,...
4063151
1
1
25
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表