1340772 - NBC-M12MRY/20,0-94H/M12FSY
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1340772.prj},{NB=1340772},{MANUID=1340772},{AAC895=8.800},{AAT080=8},{AAF583=48},{AAC823=6},{AAC029=-30},{AAC028=-40},{AAB912=80},{AAB913=70},{AAP775=8},{AAW074=0.150},{AAW073=26},{AAB762=20},{AAO663=4063151650216},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{AAO676=1340772},{DESCSHORT=Hybrid cable},{DESCLONG=Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12 / IP65/IP67, coding: Y, on Socket straight M12 / IP65/IP67, coding: Y, cable length: 20 m, Power with Ethernet (PWE)},{MANUTYPEDESC=NBC-M12MRY/20,0-94H/M12FSY},{PREVIEW=../../../_pool_/f5/b3/153722_1000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC895
diameter
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAW069
Areas of application for signal and data transmission
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAC823
Rated value of current
[A]
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAP775
Number of wires
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAW074
Conductor cross-section, max.
[mm^2]
AAW073
Conductor cross section (AWG), max.
ⁿ/ₐ
AAW075
Coding
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
AAW071
Hybrid cable
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAW070
Category (capacity)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1340772
1340772
Hybrid cable
Hybrid cable, Ethernet hy...
NBC-M12MRY/20,0-94H/M12FS...
4063151650216
Phoenix Contact GmbH & Co...
17
8.800
IEC 61076-2-113
cULus Listed
8
IP65
No
Y-coded
Yes
Standard
PUR
No
M12
48
6
black RAL 9005
-30
-40
80
70
8
Yes
straight
M12
angled
0.150
26
Y - hybrid
No
Yes
20
Ethernet hybrid
4063151650216
Hybrid cable
Hybrid cable, Ethernet hy...
NBC-M12MRY/20,0-94H/M12FS...
4063151
1
1
10
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表