目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1260.FS - Sensor clamps
Pneumax
Pneumatic actuation
Standard rod cylinders
Microcylinders according to standard ISO 6432
Sensor clamps
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso6432_1200/sensors_clamps/1260_fs.prj},{NB=1260.20.FS},{BORE=20},{A=17.2},{B=14.0},{C=19.5},{D=10},{WEIGHT=5},{COLOR=0.00,0.00,0.00,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
Bore
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
WEIGHT
Weight
[g]
1260.10.FS
10
13.0
9.0
16.0
10
2
1260.12.FS
12
14.0
10.0
16.0
10
2
1260.16.FS
16
15.4
12.0
18.0
10
3
1260.20.FS
20
17.2
14.0
19.5
10
5
1260.25.FS
25
19.3
16.5
22.0
10
7
1260.32.FS
32
20.5
20.0
26.0
10
8
1260.40.FS
40
22.0
24.0
30.0
10
10
1260.50.FS
50
29.0
29.0
35.0
10
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表