svenska
中文 (繁體)
中文 (繁體)
1248770000 - SFX 9/40 S MC NE GE
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{weidmueller_qs/27/28/11/02/1248770000.prj},{NB=1248770000},{MANUID=1248770000},{AAG172=40},{BAC624=500},{BAC708=16},{BAC732=7},{AAF040=0.002},{BAB577=4},{BAA020=40},{BAF016=13.619},{AAD931=39269097},{AAO676=1248770000},{AAO663=4050118039023},{PREVIEW=../../../../_pool_/d7/f7/12487700009999.png},{MANUTYPEDESC=SFX 9/40 S MC NE GE},{DESCSHORT=Cable coding system, 7 - 40 mm, 13.62 mm, Polyamide 66, yellow},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4050118039023},{MANUNAME=Weidmueller Group},{BAA351=yellow},{BAB664=Plastic},{BAC140=V2},{BAD656=Yes},{BAG640=Miscellaneous},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group},{AAO057=SFX 9/40 S MC NE GE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG172
max. cable diameter
[mm]
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC624
Max. diameter of conductors
[mm]
BAC708
Min. diameter of conductors
[mm]
BAC732
Min. cable diameter
[mm]
BAD656
Without halogens
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1248770000
1248770000
SFX 9/40 S MC NE GE
电缆编码系统, 7 - 40 mm, 13.62 ...
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
4050118039023
Weidmueller Group
40
yellow
Plastic
V2
500
16
7
Yes
Miscellaneous
0.002
4
40
13.619
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表