您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1240840000 - IE-SW-BL05-5TX
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Unmanaged Switch (wired, industrial application)
Powered by
CAD模型選擇
{weidmueller_qs/19/19-17/19-17-04/19-17-04-02/1240840000.prj},{NB=1240840000},{MANUID=1240840000},{AAF040=0.175},{AAD931=85176200},{AAO676=1240840000},{AAO663=4050118028737},{PREVIEW=../../../../_pool_/41/26/12408400009999.png},{MANUTYPEDESC=IE-SW-BL05-5TX},{DESCSHORT=Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 5x RJ45, -10 °C...60 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118028737},{MANUNAME=Weidmueller Group},{AAD216=100 Mbps},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-BL05-5TX},{AAW338=Network switch (unmanaged)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAD216
Transmission rate
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1240840000
1240840000
IE-SW-BL05-5TX
网络交换机(非管理型), unmanaged, F...
网络开关用于以太网中各方的通信。
4050118028737
Weidmueller Group
100 Mbps
Top-hat rail TH35
IP30
0.175
85176200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表