1239731 - SACC-SQ-M12MS-17CON-20/0,5X
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1239731.prj},{NB=1239731},{MANUID=1239731},{BAI969=0.500},{AAI388=1},{AAO663=4063151395339},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1239731},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, 17-position, Pin, straight, M12, coding: A, on free cable end, Front mounting, Square flange, Individual wires, cable length: 0.5 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-SQ-M12MS-17CON-20/0,5X},{PREVIEW=../../../_pool_/a7/c0/44442_2000_int_04.png},{INTNO=4063151395339},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAI969
Length
[m]
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
AAK420
case connector connection 1
ⁿ/ₐ
AAK421
case connector connection 2
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAK381
pin assignment
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAI388
number of connectors connection 2
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1239731
1239731
Device connector front mo...
Device connector front mo...
SACC-SQ-M12MS-17CON-20/0,...
4063151395339
Phoenix Contact GmbH & Co...
63
IP67
IEC 61076-2-101
cULus Recognized, UL Reco...
not relevant
No
0.500
M12
not relevant
variable
No
IEC 61076-2-101-A1 M12-D
not relevant
No
1:1
No
No
1
4063151395339
Device connector front mo...
Device connector front mo...
SACC-SQ-M12MS-17CON-20/0,...
4063151
1
1
1
1
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表