svenska
中文 (繁體)
中文 (繁體)
1200970000 - KTB QL 916120 S4E3
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/1200970000.prj},{NB=1200970000},{MANUID=1200970000},{AAF040=32.900},{BAB577=209.8},{BAA020=925},{BAF016=691},{AAD931=94032080},{AAO676=1200970000},{AAO663=4032248983483},{PREVIEW=../../../../_pool_/4c/37/12009600009999.png},{MANUTYPEDESC=KTB QL 916120 S4E3},{DESCSHORT=Ex metal housing, 610 x 914 x 200 mm, electropolished, Flange plate: Yes, Bottom, left, right, Quarter-turn fastener with slotted insert},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4032248983483},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4404},{BAF785=Other},{BAG975=IP66},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1200970000
1200970000
KTB QL 916120 S4E3
防爆金属外壳, 610 x 914 x 200 m...
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密...
4032248983483
Weidmueller Group
stainless steel - 1.4404
Other
IP66
32.900
209.8
925
691
94032080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表