目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1200.##.04/1 - Fork with clips
Pneumax
Pneumatic actuation
Standard rod cylinders
Compact cylinders according to standard ISO 21287 ECOMPACT
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/ecompact/accessori_e_fissaggi/fork_1200_xx_04_1.prj},{NB=1200.16.04/1},{DIA=16},{C=64},{WEIGHT=20},{D3=6.000},{D4=10.000},{H1=31.000},{H2=12.000},{H4=12.000},{H6=12.000},{H7=6.000},{H8=12.000},{H9=18.000},{KK=M6X1},{L3=9.000},{ARROW=2.000},{KKX=6},{P=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
WEIGHT
Weight
[g]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
H3
ⁿ/ₐ
H4
ⁿ/ₐ
H6
ⁿ/ₐ
H7
ⁿ/ₐ
H8
ⁿ/ₐ
H9
ⁿ/ₐ
1200.8.04/1
8
12
4.000
8.000
21.000
8.000
13.000
8.000
8.000
4.000
10.000
11.000
1200.10.04/1
10
12
4.000
8.000
21.000
8.000
13.000
8.000
8.000
4.000
10.000
11.000
1200.12.04/1
12
20
6.000
10.000
31.000
12.000
19.000
12.000
12.000
6.000
12.000
18.000
1200.16.04/1
16
20
6.000
10.000
31.000
12.000
19.000
12.000
12.000
6.000
12.000
18.000
1200.20.04/1
20
45
8.000
14.000
42.000
16.000
26.000
16.000
16.000
8.000
16.000
23.000
1200.25.04/1
25
90
10.000
18.000
52.000
20.000
32.000
20.000
20.000
10.000
20.000
27.000
1200.32.04/1
32
90
10.000
18.000
52.000
20.000
32.000
20.000
20.000
10.000
20.000
27.000
1200.40.04/1
40
145
12.000
20.000
62.000
24.000
38.000
24.000
24.000
12.000
24.000
32.000
1200.50.04/1
50
145
12.000
20.000
62.000
24.000
38.000
24.000
24.000
12.000
24.000
32.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表