您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1184780000 - E1W/20S/NPT1/2-WM
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Cable gland Ex/EMC (electrical installation)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/04/1184780000.prj},{NB=1184780000},{MANUID=1184780000},{AAH508=16},{AAH509=12.500},{ABC354=13.600},{ABC360=11.700},{ABC361=8},{ABC362=1.250},{ABC363=0.900},{BAB707=62.500},{AAF040=0.150},{AAD931=85369010},{AAO676=1184780000},{AAO663=4050118074819},{PREVIEW=../../../../_pool_/e4/60/11846500004300.png},{MANUTYPEDESC=E1W/20S/NPT1/2-WM},{DESCSHORT=Ex cable gland (metal) straight, 1/2\" NPT, 13.6 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated},{DESCLONG=Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.},{GTIN=4050118074819},{MANUNAME=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG746
mounting thread
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS484
Bend protection present
ⁿ/ₐ
AAS485
Counter nut present
ⁿ/ₐ
AAW254
Design
ⁿ/ₐ
ABC354
thread length connection thread
[mm]
ABC356
material of the sealing insert
ⁿ/ₐ
ABC359
for armored cables
ⁿ/ₐ
ABC360
max. sealing value inner jacket
[mm]
ABC361
min. sealing value inner mat
[mm]
ABC362
max. thickness of the reinforcement
[mm]
ABC363
min. thickness of the reinforcement
[mm]
ABC364
type of seal Ex
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAB707
overall height
[mm]
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1184780000
1184780000
E1W/20S/NPT1/2-WM
防爆电缆接头(金属), 直, 1/2" NPT, ...
用于在爆炸危险区域中使用的电缆接头(Ex e 和 ...
4050118074819
Weidmueller Group
IP66
1/2 Zoll NPT
16
12.500
No
No
straight
13.600
Silicone
Yes
11.700
8
1.250
0.900
Other
brass nickel-plated
62.500
gray
Yes
0.150
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表