1156861 - FQ 1,27D/ 10-PV- 160-1-BR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/01/1156861.prj},{NB=1156861},{MANUID=1156861},{BAF016=6.350},{BAA020=6},{AAF726=1},{BAB577=5.500},{AAZ327=1.270},{AAP662=2},{AAH185=5.100},{AAZ358=90},{AAZ360=-40},{AAZ361=125},{AAO663=4063151160456},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=700},{QUANTITYINT=700},{CTN=85366930},{AAO676=1156861},{DESCSHORT=Pin strip},{DESCLONG=SMD pin header, nominal current: 1 A, Test voltage: 500 V AC, number of positions: 10, pitch: 1.27 mm, color: black, contact surface: Gold, type of contact: Male connector, mounting: SMD soldering},{MANUTYPEDESC=FQ 1,27D/ 10-PV- 160-1-BR},{PREVIEW=../../../_pool_/43/97/145694_1000_int_04.png},{INTNO=4063151160456},{MANUNAME=Phoenix Contact GmbH & Co. KG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAB577
depth
[mm]
AAZ327
Grid dimensions 1
[mm]
AAP662
Number of rows
ⁿ/ₐ
AAH185
assembly height
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ362
MSL (Moisture Sensitivity Level)
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1156861
1156861
Pin strip
SMD pin header, nominal c...
FQ 1,27D/ 10-PV- 160-1-BR
4063151160456
Phoenix Contact GmbH & Co...
58
6.350
6
1
V0
PA
Print mounting
5.500
1.270
2
5.100
SMD connection
Without
none
linear
Pin
90
-40
125
1
Copper
Gold (au)
Tin (Sn)
SMD soldering
Gold
4063151160456
Pin strip
SMD pin header, nominal c...
FQ 1,27D/...-PV
FQ 1,27D/ 10-PV- 160-1-BR
4063151
1
100
700
700
85366930
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BD030 - Header
Global Connector Technology
13.05.2021
1156863 - FQ 1,27D/ 30-PV- 160-1-BR
PHOENIX CONTACT
07.12.2023
1156864 - FQ 1,27D/ 50-PV- 160-1-BR
PHOENIX CONTACT
07.12.2023
1156915 - FQ 2,54D/ 20-PV- 380-1-BT
PHOENIX CONTACT
07.12.2023
1451617 - CSS-150 FE 26 / 47 L M10
PHOENIX CONTACT
07.12.2023
1156862 - FQ 1,27D/ 20-PV- 160-1-BR
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表