113102
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/113102.prj},{NB=A113102-1013},{CODE=A113102-1013},{FILENAME=A113102-1013_02},{J=9/16-18 UNF-2A},{CH=19},{J1=9/16-18 UNF-2A},{B=27},{B1=27},{F=G1/4-19 GAS},{C=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A113102-1013
A113102-1013
9/16-18 UNF-2A
19
9/16-18 UNF-2A
27
27
G1/4-19 GAS
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
213006 - RUN (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
211010 - BRANCH (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
107095 - 90° ELBOW MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
RDL - Connection
Special Springs
06.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表