109019 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/109019.prj},{NB=A109019-1617},{CODE=A109019-1617},{FILENAME=A109019-1617_00},{J=7/8-14 UNF-2A},{B=36,5},{F=R3/8-19 GAS con.},{C=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
B
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A109019-0610
A109019-0610
7/16-20 UNF-2A
22,5
R1/8-28 GAS con.
29,5
A109019-0613
A109019-0613
7/16-20 UNF-2A
27
R1/4-19 GAS con.
40
A109019-0810
A109019-0810
1/2-20 UNF-2A
24
R1/8-28 GAS con.
30,5
A109019-0813
A109019-0813
1/2-20 UNF-2A
27
R1/4-19 GAS con.
40
A109019-1013
A109019-1013
9/16-18 UNF-2A
27
R1/4-19 GAS con.
40
A109019-1017
A109019-1017
9/16-18 UNF-2A
28,5
R3/8-19 GAS con.
46
A109019-1021
A109019-1021
9/16-18 UNF-2A
28,5
R1/2-14 GAS con.
55
A109019-1213
A109019-1213
3/4-16 UNF-2A
31,5
R1/4-19 GAS con.
46
A109019-1217
A109019-1217
3/4-16 UNF-2A
31,5
R3/8-19 GAS con.
46
A109019-1221
A109019-1221
3/4-16 UNF-2A
31,5
R1/2-14 GAS con.
55
A109019-1617
A109019-1617
7/8-14 UNF-2A
36,5
R3/8-19 GAS con.
50
A109019-1621
A109019-1621
7/8-14 UNF-2A
36,5
R1/2-14 GAS con.
55
A109019-1626
A109019-1626
7/8-14 UNF-2A
36,5
R3/4-14 GAS con.
62
A109019-2021
A109019-2021
1"1/16-12 UN-2A
42
R1/2-14 GAS con.
62
A109019-2026
A109019-2026
1"1/16-12 UN-2A
42
R3/4-14 GAS con.
62
A109019-2033
A109019-2033
1"1/16-12 UN-2A
42
R1"-11 GAS con.
76,5
A109019-2226
A109019-2226
1"3/16-12 UN-2A
44
R3/4-14 GAS con.
67
A109019-2526
A109019-2526
1"5/16-12 UN-2A
46
R3/4-14 GAS con.
71,5
A109019-2533
A109019-2533
1"5/16-12 UN-2A
46
R1"-11 GAS con.
76,5
A109019-3233
A109019-3233
1"5/8-12 UN-2A
52
R1"-11 GAS con.
93
A109019-3242
A109019-3242
1"5/8-12 UN-2A
52
R1"1/4-11 GAS con
93
A109019-3848
A109019-3848
1"7/8-12 UN-2A
59
R1"1/2-11 GAS con
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107073 - 90° ELBOW MALE JIC 37° - MALE METRIC TAPER UNI 7707
FOR Fittings
07.05.2024
KFW - Swivel Long Elbow
SMC
28.09.2023
110044 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
210001 - 90° (ADJ) LONG ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
07.05.2024
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
110033 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
RA38 - Elbow reduction male-male
C Matic
11.03.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表