您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
109008 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/109008.prj},{NB=A109008-1221},{CODE=A109008-1221},{FILENAME=A109008-1221_00},{J=3/4-16 UNF-2A},{F=1/2-14 NPTF},{B=34},{C=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A109008-0610
A109008-0610
7/16-20 UNF-2A
1/8-27 NPTF
22,5
29.5
A109008-0613
A109008-0613
7/16-20 UNF-2A
1/4-18 NPTF
27
40
A109008-0810
A109008-0810
1/2-20 UNF-2A
1/8-27 NPTF
24
30.5
A109008-0813
A109008-0813
1/2-20 UNF-2A
1/4-18 NPTF
27
40
A109008-1010
A109008-1010
9/16-18 UNF-2A
1/8-27 NPTF
27
36
A109008-1013
A109008-1013
9/16-18 UNF-2A
1/4-18 NPTF
27
40
A109008-1017
A109008-1017
9/16-18 UNF-2A
3/8-18 NPTF
28,5
46
A109008-1021
A109008-1021
9/16-18 UNF-2A
1/2-14 NPTF
31
55
A109008-1213
A109008-1213
3/4-16 UNF-2A
1/4-18 NPTF
31,5
46
A109008-1217
A109008-1217
3/4-16 UNF-2A
3/8-18 NPTF
31,5
46
A109008-1221
A109008-1221
3/4-16 UNF-2A
1/2-14 NPTF
34
55
A109008-1226
A109008-1226
3/4-16 UNF-2A
3/4-14 NPTF
37
62
A109008-1617
A109008-1617
7/8-14 UNF-2A
3/8-18 NPTF
36,5
50
A109008-1621
A109008-1621
7/8-14 UNF-2A
1/2-14 NPTF
36,5
55
A109008-1626
A109008-1626
7/8-14 UNF-2A
3/4-14 NPTF
39,5
62
A109008-2021
A109008-2021
1"1/16-12 UN-2A
1/2-14 NPTF
42
62
A109008-2026
A109008-2026
1"1/16-12 UN-2A
3/4-14 NPTF
42
62
A109008-2226
A109008-2226
1"3/16-12 UN-2A
3/4-14 NPTF
44
67
A109008-2526
A109008-2526
1"5/16-12 UN-2A
3/4-14 NPTF
46
71.5
A109008-2533
A109008-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
46
76.5
A109008-3233
A109008-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
52
93
A109008-3242
A109008-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
52
93
A109008-3848
A109008-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
59
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
110000 - 90° (ADJ) LONG ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
07.05.2024
110033 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
109019 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
KFW - Swivel Long Elbow
SMC
28.09.2023
110044 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
Model 5251 - Male / female union 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5252 - Female / female union 90° elbow (casting) - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
107127 - 90° ELBOW MALE JIC - BUTTWELD
FOR Fittings
06.05.2024
210056 - 90° (ADJ) LONG ELBOW MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
107084 - 90° ELBOW MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表