107149 - 90° (SHORT ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD모델 선택
{for_fittings/1_jic_37_iso_8434-2/107149.prj},{NB=A107149-1018},{CODE=A107149-1018},{FILENAME=A107149-1018_00},{J=9/16-18 UNF-2A},{CH=24},{B=28},{F=M18x1,5-6g},{C=36,5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A107149-1018
A107149-1018
9/16-18 UNF-2A
24
28
M18x1,5-6g
36,5
A107149-1218
A107149-1218
3/4-16 UNF-2A
24
31,5
M18x1,5-6g
36,5
A107149-1618
A107149-1618
7/8-16 UNF-2A
24
30,5
M18x1,5-6g
36,5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C5OMX Triple-Lok - Male stud elbow
Parker
31.05.2022
107183 - 90° (ADJ) ELBOW SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
C8OMX Triple-Lok - Male stud elbow
Parker
31.05.2022
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
3/4'' Valves
Electric Solenoid Valves
22.12.2021
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
707543 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
07.05.2024
LWD IP66 - Fitting
PMA
28.11.2023
707059 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
07.05.2024
CC5OX Triple-Lok - Extended male stud elbow
Parker
31.05.2022
105026 - 45° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
WEE-M EO - Adjustable Locknut elbow
Parker
31.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성