107138 - 90° (SHORT ADJ) ELBOW MALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107138.prj},{NB=A107138-1221},{CODE=A107138-1221},{FILENAME=A107138-1221_01},{J=3/4-16 UNF-2A},{CH=27},{B=30,5},{F=G1/2-14 A GAS},{C=36,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A107138-1217
A107138-1217
3/4-16 UNF-2A
22
27,5
G3/8-19 A GAS
34
A107138-1221
A107138-1221
3/4-16 UNF-2A
27
30,5
G1/2-14 A GAS
36,5
A107138-1617
A107138-1617
7/8-14 UNF-2A
22
30,5
G3/8-19 A GAS
36,5
A107138-1621
A107138-1621
7/8-14 UNF-2A
27
30,5
G1/2-14 A GAS
36,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302411 - CONNECTOR FEMALE BSPP - MALE BSPP BONDED ISO 1179 PORTS
FOR Fittings
07.05.2024
107149 - 90° (SHORT ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6179 P...
FOR Fittings
07.05.2024
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
C5OMX Triple-Lok - Male stud elbow
Parker
31.05.2022
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
07.05.2024
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
XWEE-..LR - Adjustable male adaptor elbow connectors, with counter nut, sea...
EXMAR
28.03.2023
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
FS7205-NWO-FG - MFS-MMAORB 90° Elbow
Brennan Industries
28.01.2021
EW-R-ED EO - Assembled adjustable swivel elbow
Parker
31.05.2022
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
Modèle 5298 - Male BSPP / Female BSP adapter - Stainlees steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
302455 - CONNECTOR FEMALE BSPP - MALE BSPP WITH METAL TO METAL ISO 1179 POR...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表