您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1051870000 - SFX 11/60 MC NE BL
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{weidmueller_qs/27/28/11/02/1051870000.prj},{NB=1051870000},{MANUID=1051870000},{AAG172=40},{BAC624=500},{BAC708=16},{BAC732=7},{AAF040=0.002},{BAB577=1},{BAA020=60},{BAF016=11},{AAD931=39269097},{AAO676=1051870000},{AAO663=4032248790500},{PREVIEW=../../../../_pool_/aa/d3/10518700009999.png},{MANUTYPEDESC=SFX 11/60 MC NE BL},{DESCSHORT=Cable coding system, 7 - 40 mm, 11 mm, Polyamide 66, blue},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4032248790500},{MANUNAME=Weidmueller Group},{AAG340=Yes},{BAA351=blue},{BAB664=Plastic},{BAC140=V2},{BAD656=Yes},{BAG640=Miscellaneous},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group},{AAO057=SFX 11/60 MC NE BL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG172
max. cable diameter
[mm]
AAG340
label space present
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC624
Max. diameter of conductors
[mm]
BAC708
Min. diameter of conductors
[mm]
BAC732
Min. cable diameter
[mm]
BAD656
Without halogens
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1051870000
1051870000
SFX 11/60 MC NE BL
电缆编码系统, 7 - 40 mm, 11 mm,...
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
4032248790500
Weidmueller Group
40
Yes
blue
Plastic
V2
500
16
7
Yes
Miscellaneous
0.002
1
60
11
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表