您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
105093 - 45° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/105093.prj},{NB=A105093-1217},{CODE=A105093-1217},{FILENAME=A105093-1217_01},{J=3/4-16 UNF-2A},{F=G3/8-19 A GAS},{B=25},{C=33},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A105093-0610
A105093-0610
7/16-20 UNF-2A
G1/8-28 A GAS
18
26.5
14
A105093-1017
A105093-1017
9/16-18 UNF-2A
G3/8-19 A GAS
22
33
22
A105093-1217
A105093-1217
3/4-16 UNF-2A
G3/8-19 A GAS
25
33
22
A105093-1221
A105093-1221
3/4-16 UNF-2A
G1/2-14 A GAS
25,5
38.5
27
A105093-2026
A105093-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
32,5
44
36
A105093-2533
A105093-2533
1"5/16-12 UN-2A
G1"-11 A GAS
37
47
41
A105093-1021
A105093-1021
9/16-18 UNF-2A
G1/2-14 A GAS
22,5
38,5
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
505018 - 45° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
V8OMX Triple-Lok - 45° Male stud elbow
Parker
31.05.2022
105114 - CONNECTOR 45° FEMALE JIC 37° - MALE NPTF TAPER SAE 475 PORTS
FOR Fittings
06.05.2024
6801-NWO-FG - MJ-MAORB 90° Elbow
Brennan Industries
28.01.2021
301021 - METRIC EXT. HEX PLUG
FOR Fittings
06.05.2024
205027 - 45° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
6810-NWO-FG - MAORB-FJS 45° Elbow
Brennan Industries
26.01.2021
305105 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. AND RETAINING RING I...
FOR Fittings
07.05.2024
302389 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE JIS WITH O.R. JIS 2351...
FOR Fittings
06.05.2024
C3T4 Adapter - Male elbow
Parker
31.05.2022
AR000-1/4 - FITTINGS FOR AT Ø8
Bordignon
04.01.2023
707620 - 90° BANJO ELBOW MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBE...
FOR Fittings
06.05.2024
Tube connector, low pressure, ZAKO, T-piece - 60 bar, hole pattern template...
VOSS
11.04.2023
Fittings Mod. 6522
Camozzi
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表