105026 - 45° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/105026.prj},{NB=A105026-1226},{CODE=A105026-1226},{FILENAME=A105026-1226_01},{J=3/4-16 UNF-2A},{F=G3/4-14 A GAS},{B=27,5},{C=44},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A105026-0610
A105026-0610
7/16-20 UNF-2A
G1/8-28 A GAS
18
26.5
14
A105026-0613-V
A105026-0613-V
7/16-20 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-0617
A105026-0617
7/16-20 UNF-2A
G3/8-19 A GAS
22
33
22
A105026-0621
A105026-0621
7/16-20 UNF-2A
G1/2-14 A GAS
22,5
38.5
27
A105026-0613
A105026-0613
7/16-20 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-0810
A105026-0810
1/2-20 UNF-2A
G1/8-28 A GAS
19,5
26.5
14
A105026-0813-V
A105026-0813-V
1/2-20 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-0813
A105026-0813
1/2-20 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-0817
A105026-0817
1/2-20 UNF-2A
G3/8-19 A GAS
22
33
22
A105026-1013-V
A105026-1013-V
9/16-18 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-1013
A105026-1013
9/16-18 UNF-2A
G1/4-19 A GAS
21
29
19
A105026-1017
A105026-1017
9/16-18 UNF-2A
G3/8-19 A GAS
22
33
22
A105026-1021
A105026-1021
9/16-18 UNF-2A
G1/2-14 A GAS
22,5
38.5
27
A105026-1213
A105026-1213
3/4-16 UNF-2A
G1/4-19 A GAS
25
30
19
A105026-1217
A105026-1217
3/4-16 UNF-2A
G3/8-19 A GAS
25
33
22
A105026-1221
A105026-1221
3/4-16 UNF-2A
G1/2-14 A GAS
25,5
38.5
27
A105026-1226
A105026-1226
3/4-16 UNF-2A
G3/4-14 A GAS
27,5
44
36
A105026-1617
A105026-1617
7/8-14 UNF-2A
G3/8-19 A GAS
28
35
22
A105026-1621
A105026-1621
7/8-14 UNF-2A
G1/2-14 A GAS
28
38.5
27
A105026-1626
A105026-1626
7/8-14 UNF-2A
G3/4-14 A GAS
30
44
36
A105026-2021
A105026-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
32,5
40.5
27
A105026-2026
A105026-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
32,5
44
36
A105026-2033
A105026-2033
1"1/16-12 UN-2A
G1"-11 A GAS
35,5
47
41
A105026-2226
A105026-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
35
45.5
36
A105026-2526
A105026-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
37
47
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
307042 - 90° (ADJ) ELBOW HOSE BARB - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
105015 - 45° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
507043 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
480215 - Bonded Washer
Norgren
17.11.2023
107194 - 90° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
V3T4 Adapter - Male female thread 45° elbow
Parker
31.05.2022
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
111001 - UNION TEE MALE JIC
FOR Fittings
06.05.2024
X-A-FormA - Fitting
Gates Tube Fittings
16.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表