104092 - LONG CONNECTOR MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/104092.prj},{NB=A104092-1218},{CODE=A104092-1218},{FILENAME=A104092-1218_02},{J=3/4-16 UNF-2A},{F=M18x1,5-6g},{A=70,5},{B=48},{D=14},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A104092-0812
A104092-0812
1/2-20 UNF-2A
M12x1,5-6g
55,5
37
11
17
A104092-1014
A104092-1014
9/16-18 UNF-2A
M14x1,5-6g
58,5
39
11
19
A104092-1216
A104092-1216
3/4-16 UNF-2A
M16x1,5-6g
69
48
12,5
22
A104092-1218
A104092-1218
3/4-16 UNF-2A
M18x1,5-6g
70,5
48
14
24
A104092-1618
A104092-1618
7/8-14 UNF-2A
M18x1,5-6g
75,5
53
14
24
A104092-1622
A104092-1622
7/8-14 UNF-2A
M22x1,5-6g
78
53
15
27
A104092-2022
A104092-2022
1"1/16-12 UN-2A
M22x1,5-6g
89
63
15
30
A104092-2027
A104092-2027
1"1/16-12 UN-2A
M27x2-6g
92,5
63
18,5
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
504023 - LONG CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
360556 - Nippled Adaptor, Male O/D tube to male taper ISO R thread
Norgren
17.11.2023
104124 - LONG CONNECTOR MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
QSSK - Push-in bulkhead connector
Festo
29.08.2023
104058 - LONG CONNECTOR MALE JIC - MALE METRIC WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
Pressure sensors - Pressure sensors
Balluff
28.05.2024
10232 - Female Bulkhead Adaptor mm O/D tube to female parallel BSP
Norgren
17.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表