104058 - LONG CONNECTOR MALE JIC - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/104058.prj},{NB=A104058-1218},{CODE=A104058-1218},{FILENAME=A104058-1218_02},{J=3/4-16 UNF-2A},{F=M18x1,5-6g},{A=70,5},{B=48},{D=12,5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A104058-0610
A104058-0610
7/16-20 UNF-2A
M10x1-6g
51
35
8,5
14
A104058-0612
A104058-0612
7/16-20 UNF-2A
M12x1,5-6g
53,5
37
9,5
17
A104058-0810
A104058-0810
1/2-20 UNF-2A
M10x1-6g
53
37
8,5
14
A104058-0812
A104058-0812
1/2-20 UNF-2A
M12x1,5-6g
55,5
37
9,5
17
A104058-0814
A104058-0814
1/2-20 UNF-2A
M14x1,5-6g
56,5
37
9,5
19
A104058-1014
A104058-1014
9/16-18 UNF-2A
M14x1,5-6g
58,5
39
9,5
19
A104058-1016
A104058-1016
9/16-18 UNF-2A
M16x1,5-6g
60
39
11
22
A104058-1216
A104058-1216
3/4-16 UNF-2A
M16x1,5-6g
69
48
11
22
A104058-1218
A104058-1218
3/4-16 UNF-2A
M18x1,5-6g
70,5
48
12,5
24
A104058-1618
A104058-1618
7/8-14 UNF-2A
M18x1,5-6g
75,5
53
12,5
24
A104058-1620
A104058-1620
7/8-14 UNF-2A
M20x1,5-6g
76,5
53
12,5
27
A104058-1622
A104058-1622
7/8-14 UNF-2A
M22x1,5-6g
78
53
13,5
27
A104058-2022
A104058-2022
1"1/16-12 UN-2A
M22x1,5-6g
89
63
13,5
30
A104058-2027
A104058-2027
1"1/16-12 UN-2A
M27x2-6g
92,5
63
16,5
32
A104058-2226
A104058-2226
1"3/16-12 UN-2A
M26x1,5-6g
94,5
68
14
36
A104058-2527
A104058-2527
1"5/16-12 UN-2A
M27x2-6g
102
72
16,5
36
A104058-2533
A104058-2533
1"5/16-12 UN-2A
M33x2-6g
10,25
72
16,5
41
A104058-3242
A104058-3242
1"5/8-12 UN-2A
M42x2-6g
121
88
17
50
A104058-3848
A104058-3848
1"7/8-12 UN-2A
M48x2-6g
136
88
19,5
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表