102553
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102553.prj},{NB=C102353-1013},{CODE=C102353-1013},{A=34,5},{J=9/16-18 UNF-2A},{CH=19},{B=14},{F=G1/4-19 A GAS},{D=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
C102353-1013
C102353-1013
34,5
9/16-18 UNF-2A
19
14
G1/4-19 A GAS
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
SO 41001 - Nipple connection
SERTO
11.03.2024
ED52KU - Economy type - Ferrule connector - Variable diameter · Direct conn...
HEFA
29.04.2024
RTC-D - Hose cylinder/panel connections
Veith
08.10.2009
103013 - BULKHEAD UNION MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
104102 - LONG CONNECTOR MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
104113 - LONG CONNECTOR MALE JIC - LONG CONNECTOR MALE JIC
FOR Fittings
06.05.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
SFCE / SFCE-X - SAE-Adapter JIC 37°
HAVIT
21.12.2023
102122 - CONNECTOR MALE JIC - METRIC TAPER UNI 7707 PORTS
FOR Fittings
07.05.2024
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
ESK - Double nipple
Festo
22.08.2023
NC-TV-..L/S - T fittings
EXMAR
23.11.2020
102430 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'L' SERIES
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表