102430 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'L' SERIES
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102430.prj},{NB=A102430-1210},{CODE=A102430-1210},{FILENAME=A102430-1210_00},{A=41,5},{J=3/4-16 UNF-2A},{CH=22},{B=16,5},{F=M16x1,5-6g},{D=21,5},{CH1=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
A102430-1008
A102430-1008
38,5
9/16-18 UNF-2A
17
14
M14x1,5-6g
17,5
17
A102430-1010
A102430-1010
38,5
9/16-18 UNF-2A
17
14
M16x1,5-6g
21,5
19
A102430-1012
A102430-1012
38
9/16-18 UNF-2A
17
14
M18x1,5-6g
18,5
22
A102430-1210
A102430-1210
41,5
3/4-16 UNF-2A
22
16,5
M16x1,5-6g
21,5
19
A102430-1212
A102430-1212
41,5
3/4-16 UNF-2A
22
16,5
M18x1,5-6g
17
19
A102430-1615
A102430-1615
50,5
7/8-14 UNF-2A
24
21,5
M22x1,5-6g
21,5
27
A102430-2018
A102430-2018
55
1"1/16-12 UN-2A
30
22
M26X1,5-6g
21,5
32
A102430-3235
A102430-3235
62,5
1"5/8-12 UN-2A
42
24,5
M45x2-6g
25,5
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
102111 - CONNECTOR MALE JIC - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
C2402 - BT-MJ
Brennan Industries
28.01.2021
502201 - CONNECTOR SWIVEL NUT ORFS - MALE METRIC WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
F63MP4 Adapter - Swivel male stud
Parker
31.05.2022
61X2 - Poppet Valve
Norgren
17.11.2023
502179 - CONNECTOR SWIVEL NUT ORFS - MALE METRIC WITH ELASTOMER SEAL ISO 99...
FOR Fittings
07.05.2024
FullJet® GD/GGD - Nozzles
Spraying Systems
14.05.2024
R-TCD - Connection
Berger Tools
17.06.2021
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
502102 - UNION MALE ORFS - MALE JIC
FOR Fittings
06.05.2024
102429 - CONNECTOR SWIVEL FEMALE JIC 37° - MALE BSPP BONDED ISO 8434-6 PO...
FOR Fittings
07.05.2024
GEV-..S-NPT - Straight male adaptor fittings NPT, ISO 8434-1-SDSC
EXMAR
28.03.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表