您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102331 - CONNECTOR SWIVEL FEMALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102331.prj},{NB=A102331-1016},{CODE=A102331-1016},{FILENAME=A102331-1016_01},{J=9/16-18 UNF-2A},{F=M16x1,5-6g},{A=42,5},{B=21,5},{D=12,5},{CH=22},{CH1=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102331-0612
A102331-0612
7/16-20 UNF-2A
M12x1,5-6g
37,5
18,5
11
17
14
A102331-0610
A102331-0610
7/16-20 UNF-2A
M10x1-6g
35,5
18,5
9,5
14
14
A102331-0810
A102331-0810
1/2-20 UNF-2A
M10x1-6g
37,5
20,5
9,5
14
17
A102331-0812
A102331-0812
1/2-20 UNF-2A
M12x1,5-6g
40
20,5
11
17
17
A102331-0814
A102331-0814
1/2-20 UNF-2A
M14x1,5-6g
40
20,5
11
19
17
A102331-1014
A102331-1014
9/16-18 UNF-2A
M14x1,5-6g
41
21,5
11
19
17
A102331-1216
A102331-1216
3/4-16 UNF-2A
M16x1,5-6g
44
23
12,5
22
22
A102331-1016
A102331-1016
9/16-18 UNF-2A
M16x1,5-6g
42,5
21,5
12,5
22
17
A102331-1218
A102331-1218
3/4-16 UNF-2A
M18x1,5-6g
46
23
14
24
22
A102331-1618
A102331-1618
7/8-14 UNF-2A
M18x1,5-6g
49
26
14
24
27
A102331-1622
A102331-1622
7/8-14 UNF-2A
M22x1,5-6g
52
26
15
27
27
A102331-2027
A102331-2027
1"1/16-12 UN-2A
M27x2-6g
57,5
27,5
18,5
32
32
A102331-2527
A102331-2527
1"5/16-12 UN-2A
M27x2-6g
60
30
18,5
32
38
A102331-2533
A102331-2533
1"5/16-12 UN-2A
M33x2-6g
62
30
18,5
41
38
A102331-3848
A102331-3848
1"7/8-12 UN-2A
M48x2-6g
76
38
21,5
55
57
SA102331-1018
SA102331-1018
9/16-18 UNF-2A
M18x1,5-6g
45,5
21,5
14
24
17
A102331-2027FM
A102331-2027FM
1"1/16-12 UN-2A
M27x2-6g
57,5
27,5
18,5
32
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
701036 - FEMALE PLUG DIN L SERIES
FOR Fittings
06.05.2024
7004 - MJ-FBSPPS Straight
Brennan Industries
28.01.2021
301207 - METRIC EXT. HEX PLUG WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
702676 - UNION SWIVEL FEMALE DIN - MALE DIN S SERIES
FOR Fittings
06.05.2024
202035 - CONNECTOR MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
102067 - CONNECTOR MALE JIC - METRIC WITH O.R. AND RETAINING RING ISO 9974 ...
FOR Fittings
07.05.2024
FL3 ( ISO 12151-3 / ISO 6162-1 ) - SAE J 518 Flanges 3000 PSI
VOSS
13.03.2024
MFP-654 - Compression Fitting Bulkhead Connector
Reid Supply
21.07.2021
202244 - CONNECTOR SWIVEL NUT BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
7022 - FJS-MBSPP Straight
Brennan Industries
28.01.2021
SO 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表