目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100047581 - Capacitive Sensor
Turck
Sensors
capacitive20sensors
Powered by
CAD模型選擇
{turck/sensors/capacitive20sensors/100047581.prj},{NB=100047581},{PREVIEW=../../../_pool_/ae/9e/100047581.png},{MASSZEICHNUNG=../../../_pool_/ae/9e/100047581.png},{BMENB=100047581},{DESCSHORT=Capacitive Sensor},{DESCLONG=Capacitive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection},{EAN=4047101637618},{MANUNAME=Turck},{MANUTYPEDESC=BCE10-QF5.5-AN6X2/S3644},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100047581},{DEEPLINK_DEU=https://www.turck.de/de/product/100047581}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100047581
100047581
Capacitive Sensor
Capacitive Sensor, Operat...
4047101637618
Turck
BCE10-QF5.5-AN6X2/S3644
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表