目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100001034.prj
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/100001034.prj},{NB=100001034},{BMENB=100001034},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/3e/ae/100001034.png},{MASSZEICHNUNG=../../../_pool_/3e/ae/100001034.png},{DESCRIPTION_SHORT=Flow Sensor},{DESCRIPTION_LONG=Flow Sensor},{EAN=4047101446920},{MANUNAME=Turck},{MANUTYPEDESC=FS100-300L-30-2LI-H1141},{T=Fühlerlänge 45 mm},{E=G1/2 Zoll male},{F=FS/FP},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100001034},{DEEPLINK_DEU=https://www.turck.de/de/product/100001034},{PPATH=../../../parts_pool/pcs/flow_sensors/assemblies/fluid_plus_asmtpl.prj},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/},{AAQ326=https://www.turck.de/en/product/00000006000085b70006003a},{AAO676=100001034}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
T
CAD parameter 3
ⁿ/ₐ
E
CAD parameter 4
ⁿ/ₐ
F
CAD parameter 2
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100001034
100001034
4047101446920
Turck
FS100-300L-30-2LI-H1141
Fühlerlänge 45 mm
G1/2 Zoll male
FS/FP
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表