目錄: KAUFEL
Created: 21.02.2017
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
KAUFEL
100 604 K - Cylindre
KAUFEL
ECLAIRAGE DE SECURITE
ACCESSOIRES
BRIOSPOT
Powered by
CAD模型選擇
{kaufel/eclairage_de_securite/accessoires/briospot/100_604_k.prj},{NB=kaufel_100 604 K_architecture_400},{CODE=100 604 K},{DES=CYLINDRE},{FA=380 lm},{IPIK=43/04},{LODDEST=architecture},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
FA
Flux
ⁿ/ₐ
IPIK
IP/IK
ⁿ/ₐ
KAUFEL - 100 604 K - CYLI...
100 604 K
CYLINDRE
380 lm
43/04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表